The F40 Pro V has arrived. This motor continues the lineage of great FPV racing motors by T-Motor. The Pro V provides more thrust, increased durability, and a more linear throttle feel compared to its predecessor.
Each Pro V motor is supplied with high-quality EZO bearings for maximum performance and lifespan. The new bell design looks amazing, while also providing the same non-slip propeller grip like the Pro IV.
SPECIFICATIONS:
- KV: 1950
- Motor Dimensions: 27.8*31.4mm
- Lead: 20#AWG 150mm
- Shaft Diameter: 4mm
- Idle Current(10V): 1.49A
- Max Power (10s): 1354W
- Weight (Inc. Cable): 34.5g
- Configuration: 12N14P
- Rated Voltage (Lipo): 6S(25.2V)
- Peak Current (10s): 55.5A
PACKAGE INCLUDES:
- 1 x T-Motor F40 PRO V 1950KV FPV Brushless Drone Motor