⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
Log in
Home
Collections
FPV
FPV Motors
F Series Racing Motors
P Series Freestyle Power
V Series(Budget & beginner)
C Series Cinematic Power
M Series Micro Power
Signed Motor
Limited offer
FPV Motors I ESC I Propellers
Motor
ESC
Flight Controller&Stack
Frame
FPV Power Combo
Multirotor
Motor
U Type
P Type
Antigravity Type
Navigator Type
ESC
ALPHA Series
FLAME Series
AIR Series
Propellers
Carbon Fiber
Polymer
Fixed Wing
F3P Indoor Aerobatics
3D Freestyle flight
Beginner*Training Power
UAV Power
T-DRONES
Enter here and click search
Home
Collections
FPV
FPV Motors
F Series Racing Motors
P Series Freestyle Power
V Series(Budget & beginner)
C Series Cinematic Power
M Series Micro Power
Signed Motor
Limited offer
FPV Motors I ESC I Propellers
Motor
ESC
Flight Controller&Stack
Frame
FPV Power Combo
Multirotor
Motor
U Type
P Type
Antigravity Type
Navigator Type
ESC
ALPHA Series
FLAME Series
AIR Series
Propellers
Carbon Fiber
Polymer
Fixed Wing
F3P Indoor Aerobatics
3D Freestyle flight
Beginner*Training Power
UAV Power
T-DRONES
1
/
6
Home
/
New arrive
AVADA Email Marketing - Best Sellers
Best selling products
AVADA Email Marketing - Newest Products
Dynamic Robotics
New products
AVADA - Best Sellers
Best seller
/
T-motor CubeMars Robot Dynamics RI80 KV75 RI Series Frameless Inrunning Torque Motor
T-motor CubeMars Robot Dynamics RI80 KV75 RI Series Frameless Inrunning Torque Motor
$
132.90
USD
Color
Quantity
Add to cart
Add to cart
Facebook
Twitter
Pin
Line
Whatsapp
Tumblr
1 year warranty of official direct after-sales maintenance.
Free gifts
with every order ,Official
free assembly
service
Get 10% off your subscription
Secure payments
•
Voltage:12V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
You may also like