T-DRONES VA25 Long-endurance Fixed Wing VTOL Drone For Industrial

Sale price$7,900.00

Select Combo:Standard Drone: No Fly Test Video

 Standard drone include frame+T-MOTOR power system
• Standard drone not include FC+battery+Camera
• Battery is for option ,otherwise,means it’s not available.

T-DRONES VA25 Long-enduance 2.5h Flight Time with Highly Reliable Power System and Locking Propeller Design VTOL Drone

 
TECHNICAL PARAMETER
Model VA25
Frame Length 1.56m(Including Pitot Tube1.62m)
Frame Weight  <3.5kg
Wingspan 2.5m
Take off Weight 13kg
Frame Material Carbon Fiber Composite PVC
Flight Time 210min(1kg Payload)
Wind Resistance Level 6
Protection IP55
Working Temperature -15℃-50℃
Propulsion System T-MOTOR
Control System PIXHAWK & CUAV
Speed Range 80-120km/h
Cruising Speed 80-90km/h
Payload <2kg
Landing Way Vertical Takeoff and Landing
Batteries ARES 6S 30000mah *2 PCS






 

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

You may also like

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy