T-DRONES MX860 Heavy Lift Coaxial Multirotor Drone

Sale price$4,299.00

Select ComboStandard Drone: No Fly Test Video

 The T-DRONES MX860 is a powerful, heavy lift, multirotor drone with an impressive 8kg payload. Its small size, safety performance, and light weight make it perfect for delivery applications. Its coaxial design offers unparalleled stability and reliability, allowing you to make successful deliveries each time.

 
TECHNICAL PARAMETER
Model MX860
Wheelbase 860mm
Weight of Drone(With Battery) 9.96kg
Weight of Battery 5.2kg(Two Ares 6S 30Ah batteries)
Max Take-off Weight 19.96kg
Maximum Ascent Speed 5m/s
Maximum Descending Speed 3m/s
Maximum Horizontal Flight Speed 20m/s
GPS Hover Accuracy Vertical:+0.2m;Horizontal:+0.1m (without RTK)
Hover Time 3kg≄49mins; 5kg≄40mins; 9kg≄24mins
Protection IP52
Maximum Tolerable Wind Speed 14m/s
Working Temperature -15℃~50℃
Propulsion System T-MOTOR
Dimensions Folded 433*413.5*250mm(With Landing Gear,Without Props)
Packing Size 520*515*385mm
Shipping Weight 8.5kg(With Packaging)

 

 

MX860 Overview

MX860 is a coaxial multi-rotor UAV with improved safety performance, remarkable load capacity, and flight time. It is small in size and low in cost which accurately meets the needs of customers.

Benefits and Features

 

  1. Small yet Powerful

Compact design to minimize the size while the maximum payload could reach up to 9 kg.

  1. Convenient Design

Easy to disassemble, fold, and carry, Transportation is no longer a hassle.

  1. Lightweight Design

Extrusion forming of the integrated body with high-strength aviation

aluminum for higher strength and lighter weight.

  1. Long Flight Time

Up to 40mins under normal conditions(5kg payload)

  1. Efficiency King

Professionally customized propulsion system.Abundant power redundancy, higher safety factor.

  1. Multi-Directional Waterproof Protection

1mm objects are no longer a threat to the motor.Free flight in almost all weather.

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

You may also like

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy