The SKY04X PRO is the upgrade version of?SKY04X, with new optics and a new OLED panel, the skyzone 04x pro can give pilot 52 degrees of field of view, giving huge immersive fpv experience, also with a new OLED panel, the 1920*1080 resolution, and a 100FPS frame rate, use can have way better experience when using the digital VRX system.
The skyzone 04x pro new matte painting also avoid fingerprints and reduces glare.
To be aware, To cool the high-performance OLED panel, the right side bay is installed with cooling fan, so SKY04 X PRO didn’t support quadversity mode.
Specifications:
Screen: OLED
Resolution: 1920*1080
FOV (Diagonal): 52°
Aspect Ratio: 4:3/16:9
Focus: -6~+2 adjustable
Interpupillary distance(IPD): 58-71mm
Receiver: 5.8Ghz 48CH V3.3 Steadyview Receiver
DVR: H264, 60fps
Voltage Input: 2~6SLiPo
HDMI IN: 720P 100FPS
Head Tracker: 3-axis Accelerometer, 3-axis gyroscope
Dimensions: 185*75*67mm
Weight: 267g
Package Included:
1x SKY04X Pro Goggles
1x Steadyview V3.3 Receiver Module
2x Faceplate (wide and narrow)
1x Sponge with Velcro
1x Zipper case
1x Power cable
1x Headtracker cable
2x 5.8GHz 2dB antennas
1x Video/Audio Cable
1x USB-C Cable
1x SKY04x Pro User Manual