About this product
Experience exceptional FPV with the RunCam Racer Nano 4. Capture vivid visuals in 1200TVL resolution and a wide 125° field of view. Its adaptable Super WDR technology and user-friendly features make it a top choice for immersive drone and cinematography adventures.
Features
- High-Res, Super WDR with crisp visuals, 1200TVL, and Super WDR
- Adaptive Imaging
- Flexible Display
- User-Friendly
- Wide FOV
Specifications
- Product Name: RunCam Racer Nano 4
- Image Sensor: Super WDR CMOS Sensor
- Horizontal Resolution: 1200TVL
- Lens: Field of View (FOV) – Horizontal: 125°, Vertical: 97°
- Screen Format: 4:3 (Switchable to Widescreen)
- Mirror/Flip: Available
- Signal System: NTSC/PAL
- Shutter: Rolling Shutter
- Wide Dynamic Range (WDR): Super WDR
- Day/Night Mode: Color
- Menu Control: Cable Control
- Power Input: DC 5-36V
- Current Consumption:
- 120mA at 5V
- 70mA at 12V
- Housing Material: ABS
- Net Weight: 4.5g
- Dimensions: 14mm x 14mm x 20mm
Includes
- 1x RunCam Racer Nano 4 FPV Camera
- 1x Control Cable
- 1x Hardware Set