T-MOTOR P80-X Agricultural UAV Propulsion System Overview
The T-MOTOR P80-X is an integrated propulsion kit for agricultural UAVs, combining a motor, ESC, and MF3016 propeller. Available in KV100 and KV120 versions with 12S power systems, it supports 30 mm, 35 mm, and 40 mm booms for flexible installation.
Configuration: P80 KV100 Motor · Alpha 80A HV ESC · MF3016 Polymer Folding Propeller
Why Choose P80-X Propulsion System
- Delivers up to 2800W of power for heavy-payload agricultural spraying and crop protection.
- Fully enclosed motor with a protective grille for demanding agricultural applications.
- ALPHA 80A 12S ESC provides responsive motor control and stable power delivery.
- MF3016 propeller supports efficient propulsion for agricultural UAV applications.
- Built-in LED lighting improves UAV visibility in low-light conditions.
- Integrated motor, ESC, and propeller simplify installation and system integration.
Click to learn more: T-MOTOR P60-X Agricultural UAV Propulsion kit






Specifications

| Specifications | |||
| Product Model | P80-XKV100 | Exposed wire length | 600mm |
| Arm size | 144*95.2*84.6mm | Boom weight (incl. wire) | 950g |
| Configu ration | 36N42P | Shaft Diameter | IN:15mm |
| Idle Current(24V) | 1.6A | Rated Voltage(Lipo) | 12S |
| Internal Resistance | 51mΩ | IP | / |
| Peak Current(180s) | 60A | ESC | ALPHA 80A 12S |
| Max Power (180S) | 2200W | Propeller Recommendation | MF3016 |
| Product Model | P80-XKV120 | Exposed wire length | 600mm |
| Arm size | 144*95.2*84.6mm | Boom weight (incl. wire) | 950g |
| Configu ration | 36N42P | Shaft Diameter | IN:15mm |
| Idle Current(24V) | 2A | Rated Voltage(Lipo) | 12S |
| Internal Resistance | 41mΩ | IP | / |
| Peak Current(180s) | 70A | ESC | ALPHA 80A 12S |
| Max Power (180S) | 2800W | Propeller Recommendation | MF3016 |
| Test Data | ||||||||||
| Type | Propeller | Throttle (%) |
Voltage (V) |
Current (A) |
Power (W) |
RPM | Torque (N·m) |
Thrust (g) |
Efficiency (g/W) |
Operating Temperature (℃) |
| P80-X KV100 (Alpha 80A 12S ) |
MF3016 | 40% | 47.86 | 6.06 | 290 | 1934 | 1.13 | 3194 | 11.01 | 74 (Ambient Temperature: 25) |
| 45% | 47.79 | 7.98 | 382 | 2140 | 1.38 | 3908 | 10.24 | |||
| 50% | 47.75 | 10.31 | 492 | 2342 | 1.66 | 4739 | 9.63 | |||
| 55% | 47.66 | 13.02 | 621 | 2540 | 1.95 | 5613 | 9.04 | |||
| 60% | 47.58 | 16.17 | 769 | 2737 | 2.27 | 6535 | 8.49 | |||
| 65% | 47.49 | 19.62 | 932 | 2926 | 2.59 | 7462 | 8.01 | |||
| 70% | 47.38 | 23.49 | 1113 | 3108 | 2.93 | 8430 | 7.57 | |||
| 75% | 47.26 | 27.79 | 1313 | 3288 | 3.27 | 9421 | 7.17 | |||
| 80% | 47.12 | 32.34 | 1524 | 3458 | 3.62 | 10420 | 6.84 | |||
| 85% | 47.01 | 37.21 | 1749 | 3621 | 3.96 | 11409 | 6.52 | |||
| 90% | 46.82 | 42.43 | 1987 | 3782 | 4.30 | 12446 | 6.27 | |||
| 95% | 46.74 | 46.42 | 2170 | 3897 | 4.54 | 13157 | 6.06 | |||
| 100% | 46.71 | 47.80 | 2233 | 3935 | 4.62 | 13419 | 6.01 | |||
| P80-X KV120 (Alpha 80A 12S ) |
MF3016 | 40% | 47.87 | 7.29 | 349 | 2060 | 1.28 | 3646 | 10.45 | 74 (Ambient Temperature: 25) |
| 45% | 47.82 | 9.65 | 461 | 2274 | 1.56 | 4445 | 9.63 | |||
| 50% | 47.74 | 12.47 | 595 | 2490 | 1.88 | 5368 | 9.02 | |||
| 55% | 47.64 | 15.80 | 753 | 2704 | 2.21 | 6360 | 8.45 | |||
| 60% | 47.54 | 19.63 | 933 | 2907 | 2.55 | 7380 | 7.91 | |||
| 65% | 47.43 | 23.81 | 1129 | 3107 | 2.91 | 8408 | 7.45 | |||
| 70% | 47.27 | 28.62 | 1353 | 3306 | 3.29 | 9508 | 7.03 | |||
| 75% | 47.12 | 33.80 | 1592 | 3494 | 3.67 | 10624 | 6.67 | |||
| 80% | 46.97 | 39.38 | 1850 | 3675 | 4.03 | 11773 | 6.36 | |||
| 85% | 46.80 | 45.57 | 2132 | 3855 | 4.43 | 12936 | 6.07 | |||
| 90% | 46.61 | 51.95 | 2422 | 4023 | 4.81 | 13965 | 5.77 | |||
| 95% | 46.42 | 58.67 | 2723 | 4188 | 5.17 | 15102 | 5.55 | |||
| 100% | 46.36 | 60.71 | 2815 | 4236 | 5.27 | 15388 | 5.47 | |||
| Notes:Motor temperature is the motor surface temperature aftering running at 100% for 10 mins. (Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.) |
||||||||||
| Matching Table | |||||||
| Arm Set | Compatible Tube Size |
Motor | KV | Default ESC | Default Propeller |
Propeller Options | Custom ESC |
| 501-X | 25mm/30mm (25mm=30mm+ adapter) |
MN501-S | KV240 | ALPHA 60A 12S V1.2 | MF1503 | P15*5, FA15.2*5 | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | MF2009 | P20*6, FA20.2*6.6 | ALPHA 60A 12S V1.2, AIR 40A |
|||
| KV360 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 505-X | MN505-S | KV320 | ALPHA 60A 6S | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV380 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 601-X | MN601-S | KV170 | ALPHA 60A 12S V1.2 | MF2009 | P20*6, FA20.2*6.6 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | P20*6, FA20.2*6.6 | |||||
| 605-X | MN605-S | KV170 | ALPHA 60A 12S V1.2 | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | ||||||
| 701-X | MN701-S | KV135 | ALPHA 80A 12S Round |
MF2614 | P24*7.2-10mm Hole, G24*7.8, FA24.2*7.9 |
/ | |
| 705-X | MN705-S | KV125 | ALPHA 80A 12S Round |
MF2614 | G26*8.5, FA26.2*8.5 | / | |
| U8Ⅱ-X U8 Lite-X XU8-X |
U8Ⅱ U8 Lite XU8 |
KV85 | ALPHA 60A 12S V1.2 | MF2815 | G28*9.2, FA28.2*9.2 | FLAME 60A 12S | |
| KV100 | |||||||
| KV150 | ALPHA 60A 6S | ||||||
| KV190 | |||||||
| 6007Ⅱ-X | 25mm/28mm | 6007Ⅱ | KV160 | ALPHA 60A 12S V1.2 | MF2211 | FA22.2*7.2, NS22*6.6, P22*6.6 |
FLAME 60A 12S |
| KV320 | ALPHA 60A 6S | ||||||
| P60-X | 25mm/30mm (25mm=30mm+ adapter) |
P60 | KV170 | FLAME 60A 12S | MF2211 | P22*6.6, G22*7.2 | / |
| P80-X | 30mm/35mm or 40mm (Notify us your tube size) |
P80 | KV100/KV120 | ALPHA 80A 12S | MF3016 | P30*10, G30*10.5 | FLAME 80A 12S, FLAME 100A 14S |
| X-501 | 25mm/30mm (25mm=30mm+ adapter) |
MN501-S | KV240 | ALPHA 60A 12S V1.2 | P15*5 | / | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | P20*6 | / | ALPHA 60A 6S, AIR 40A |
|||
| KV360 | P18*6.1 | / | |||||
| X-505 | MN505-S | KV320 | ALPHA 60A 6S | P22*6.6 | / | FLAME 60A 12S | |
| KV380 | P18*6.1 | / | |||||
| X-601 | MN601-S | KV170 | ALPHA 60A 12S V1.2 | P20*6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-605 | MN605-S | KV170 | ALPHA 60A 12S V1.2 | P22*6.6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-U8Ⅱ X-U8 Lite |
U8Ⅱ U8 Lite |
KV85 | ALPHA 60A 12S V1.2 | G28*9.2 | / | FLAME 60A 12S | |
| KV100 | / | ||||||
| KV150 | ALPHA 60A 6S | / | |||||
| KV190 | / | ||||||
| X-701 | 30mm/35mm (30mm=35mm+ adapter) |
MN701-S | KV135 | ALPHA 80A 12S Round |
P24*7.2 -10mmHole |
G24*7.8 | / |
| X-705 | MN705-S | KV125 | ALPHA 80A 12S Round |
G26*8.5 | / | / | |
| * NOTE : order qty should be an EVEN number. | |||||||