UAV Propulsion Systems | T-MOTOR Official Shop — Free Worldwide Express Shipping on Orders Over USD 200(Excl. Remote Areas)
T-MOTOR UAV Propulsion Systems
T-MOTOR MF3016 polymer folding propeller is the heavy-lift solution in the MF series, designed for large-scale industrial multi-rotor UAVs. Built with T-MOTOR’s proprietary X·carbon hybrid tech, it delivers reliable power and durability, with a maximum thrust of 16kg at 4000RPM to support heavy payload missions.
X·Carbon Hybrid Tech | Carbon fiber–polymer structure · High strength & low inertia for reduced power consumption
Aerodynamic Efficiency | Optimized blade profile · Higher lift-to-drag ratio with reduced drag
Reliable Folding System | 100,000+ folding cycles · Impact-absorbing structure for extended durability
Quick Setup | 30" size & 16 kg thrust · CW/CCW rotation clearly marked for fast installation
System Optimization | Compatible with T-MOTOR motors & ALPHA ESCs · Low vibration for stable flight performance













Business Hours
Mon–Fri, 09:00–18:00 (UTC+8)