UAV Propulsion Systems | T-MOTOR Official Shop — Free Worldwide Express Shipping on Orders Over USD 200(Excl. Remote Areas)
T-MOTOR UAV Propulsion Systems
The T-MOTOR MF2614 polymer folding drone propeller is designed for industrial multirotor UAVs requiring high thrust and efficiency. Featuring T-MOTOR’s X·Carbon hybrid technology, it delivers reliable power, reduced vibration, and enhanced durability for demanding missions.
Heavy-Lift Efficiency | 14kg thrust · Optimized for high-load UAV operations
X·Carbon Hybrid Tech | Carbon fiber–polymer structure · High strength & low inertia for reduced power consumption
Aerodynamic Efficiency | Optimized blade profile · Higher lift-to-drag ratio with reduced drag
Reliable Folding System | 100,000+ folding cycles · Impact-absorbing structure for extended durability
Quick Setup | 26" size & 14kg thrust · CW/CCW rotation clearly marked for fast installation
System Optimization | Compatible with T-MOTOR motors & ALPHA ESCs · Low vibration for stable flight performance













Business Hours
Mon–Fri, 09:00–18:00 (UTC+8)