UAV Propulsion Systems | T-MOTOR Official Shop — Free Worldwide Express Shipping on Orders Over USD 200(Excl. Remote Areas)
T-MOTOR UAV Propulsion Systems
Top searched
Designed for multirotor UAV systems, the T-MOTOR MF2211 polymer folding drone propeller delivers lightweight, durable, and high-efficiency performance for demanding flight missions. Featuring T-MOTOR’s proprietary X·carbon hybrid technology and optimized aerodynamic design, it maximizes flight time, stability, and overall reliability.
X·Carbon Hybrid Tech | Carbon fiber–polymer construction · 2× strength & 3.5% lower density for reduced weight
Aerodynamic Efficiency | High lift-to-drag ratio · 0.25 mm trailing edge reduces airflow interference
Reliable Folding System | 100,000+ folding cycles · Energy-Snubber impact protection for extended lifespan
Quick Setup | 22" size & 11kg max thrust · CW/CCW rotation clearly marked for easy installation
System Optimization | Compatible with T-MOTOR motors & ALPHA ESCs · Low vibration for stable flight performance













Business Hours
Mon–Fri, 09:00–18:00 (UTC+8)