UAV Propulsion Systems | T-MOTOR Official Shop — Free Worldwide Express Shipping on Orders Over USD 200(Excl. Remote Areas)
T-MOTOR UAV Propulsion Systems
Top searched
The T-MOTOR MF2009 polymer folding propeller is designed for multirotor UAVs requiring efficiency and reliable performance. Featuring T-MOTOR’s X·Carbon hybrid technology, it delivers stable performance and up to 9kg thrust for a wide range of industrial applications.
Balanced Performance | 9kg thrust · Efficient multi-role UAV application
X·Carbon Hybrid Tech | Carbon fiber–polymer structure · High strength & low inertia for reduced power consumption
Aerodynamic Efficiency | Optimized blade profile · Higher lift-to-drag ratio with reduced drag
Reliable Folding System | 100,000+ folding cycles · Impact-absorbing structure for extended durability
Quick Setup | 20" size & 9kg thrust · CW/CCW rotation clearly marked for fast installation
System Optimization | Compatible with T-MOTOR motors & ALPHA ESCs · Low vibration for stable flight performance













Business Hours
Mon–Fri, 09:00–18:00 (UTC+8)