UAV Propulsion Systems | T-MOTOR Official Shop — Free Worldwide Express Shipping on Orders Over USD 200(Excl. Remote Areas)
T-MOTOR UAV Propulsion Systems
Top searched
The T-MOTOR MF1503 polymer folding drone propeller is a compact and efficient MF series solution designed for multirotor UAVs. With T-MOTOR’s X·Carbon hybrid technology, it delivers stable thrust, low inertia, and reliable durability—ideal for lightweight and high-speed applications.
Compact Size | 3kg thrust @ 7000 RPM · High-speed efficiency for lightweight UAVs
X·Carbon Hybrid Tech | Carbon fiber–polymer structure · High strength & low inertia for reduced power consumption
Aerodynamic Efficiency | Optimized blade profile · Higher lift-to-drag ratio with reduced drag
Reliable Folding System | 100,000+ folding cycles · Impact-absorbing structure for extended durability
Quick Setup | Size & thrust markings · CW/CCW rotation clearly marked for fast installation
System Optimization | Compatible with T-MOTOR motors & ALPHA ESCs · Low vibration for stable flight performance













Business Hours
Mon–Fri, 09:00–18:00 (UTC+8)