TMOTOR MCK V3.0 2207.5 Brushless Racing Motor for 5 inch Freestyle Drones

Sale price$14.50 Regular price$27.90
Save $13.40

KV: 2100

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

Specification:
Brand Name: T-Motor
Model: MCK V3
Item Name: 2207.5 2100KV 4-6S Brushless Motor
KV: 2100KV
Input Voltage: 4-6S Lipo
Version: CW Screw Thread
Quantity: 1 PC
Configuration: 12N14P
Shaft Diameter: 5mm
Motor Dimension: 26.9x31.9mm (Dia*Len)
Weight: 32.7g
Idle Current(10V): 1.4A
Max. Con. Power (60S): 980W
Internal Resistance: 57mΩ
Max. Current (60S): 42A

Package Included:
1x MCK 2207.5 V3 2100KV Motor
1x Motor Nut
1x bag of Screws

SPECIFICATION

You may also like

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy