⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,2OO$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 7

Mini Ts100 Digital Oled Programmable Interface Dc5525 Soldering Iron Station Built-In Stm32 Chip

$99.00 USD $149.99 USD Save $50.99 USD
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments
  • NEW MODEL TS100 Digital OLED Programable Soldering Iron Station
  • Have you ever seen this fantastic soldering iron before~
  • We meet it first time and can't wait to introduce to you immediately.
  • Specifications :
  • Universal power input Interface size :5.5x2.5mm
  • Product description


    Description :
    NEW MODEL 
    TS100 Digital OLED Programable Soldering Iron Station
    Built-in Acceleration Sensors with STM32 Chip
    Embedded Interface DC 5525
    2015 New model solder iron station coming! starting sale now!
    Have you ever seen this fantastic soldering iron before~
    We meet it first time and can't wait to introduce to you immediately.
    Features :
    Very easy to replace the solder tip
    S
    pecifications :
    Universal power input Interface size :5.5x2.5mm
    TS100 mini iron station is an internal heating intelligent CNC soldering iron, lightweight design, easy to assemble or disassemble and storage, comfortable handle, highly effective heating element and simple control interface, is indispensable tools for electronic worker !~
    Work between DC12-24V, with OLED screen, temperature adjustment buttons, external power independently, up to 300 ? just need as low as 10 sec.
    Advantage:
    Based on 304 stainless steel nested polycarbonate housing, integration of safety circuit design power supply interface, anti-static structure, embedded STM32 processor chip, dual temperature sensor and acceleration extreme cooperate, TS100 intelligent temperature control between 100-400 degrees, instantaneous heating, automatic dormancy, overtemperature alarm, and other functions.
    Package includes :
    1 x
    TS100 Digital LCD Soldering Iron
    1 x
    TS-B2 Solder Tip(Find more types in SKU253283)
    1 x
    Allen Key (For replace the tips and heating element)

Mini Ts100 Digital Oled Programmable Interface Dc5525 Soldering Iron Station Built-In Stm32 Chip-T-Motor Mini Ts100 Digital Oled Programmable Interface Dc5525 Soldering Iron Station Built-In Stm32 Chip-T-Motor Mini Ts100 Digital Oled Programmable Interface Dc5525 Soldering Iron Station Built-In Stm32 Chip-T-Motor Mini Ts100 Digital Oled Programmable Interface Dc5525 Soldering Iron Station Built-In Stm32 Chip-T-Motor Mini Ts100 Digital Oled Programmable Interface Dc5525 Soldering Iron Station Built-In Stm32 Chip-T-Motor Mini Ts100 Digital Oled Programmable Interface Dc5525 Soldering Iron Station Built-In Stm32 Chip-T-Motor Mini Ts100 Digital Oled Programmable Interface Dc5525 Soldering Iron Station Built-In Stm32 Chip-T-Motor

You may also like