About this product
The new Light F411 20×20 Flight Controller is one of the lightest FC by T-Motor. This FC is very convenient and efficient; It comes with an OSD chip, to adjust parameters in the FC and software. Supports DSHOT150/DSHOT300, DSHOT600, PROSHOT1000, and is backward-compatible with Oneshot125/Oneshot42/Mulshot and common PWN signals.
This FC is also very convenient, it comes with a selection of voltage signals for your VTX and camera.?
Specifications
- Brand: T-Motor
- Item Name: Light F411 Flight Controller
- Input Voltage: 2~6s
- BEC: 5v/ 1.5A
- Main Control:STM32F411
- Gyroscope: MPU6000
- RAM: No
- Onboard OSD: Support
- Barometer: No
- Mounting pitch: 20*20mm
- Weight:2.9g
- Firmware: MATEKF411(STM32F411)