T-MOTOR G26×8.5 Carbon Fiber Drone Propeller (2PCS/PAIR)
T-MOTOR G26×8.5 Carbon Fiber Drone Propeller (2PCS/PAIR)
T-MOTOR G26×8.5 Carbon Fiber Drone Propeller (2PCS/PAIR)
T-MOTOR G26×8.5 Carbon Fiber Drone Propeller (2PCS/PAIR)
T-MOTOR G26×8.5 Carbon Fiber Drone Propeller (2PCS/PAIR)
T-MOTOR G26×8.5 Carbon Fiber Drone Propeller (2PCS/PAIR)
T-MOTOR G26×8.5 Carbon Fiber Drone Propeller (2PCS/PAIR)
T-MOTOR G26×8.5 Carbon Fiber Drone Propeller (2PCS/PAIR)

T-MOTOR G26×8.5 Carbon Fiber Drone Propeller (2PCS/PAIR)

Price

$282.90 $282.90
Save $0.00
/** * 优惠码组件模型类 * 处理优惠码的显示和交互逻辑 */ class SpzCustomDiscountCodeModel extends SPZ.BaseElement { constructor(element) { super(element); // 复制按钮和内容的类名 this.copyBtnClass = "discount_code_btn" this.copyClass = "discount_code_value" } isLayoutSupported(layout) { return layout == SPZCore.Layout.LOGIC; } buildCallback() { // 初始化服务 this.action_ = SPZServices.actionServiceForDoc(this.element); this.templates_ = SPZServices.templatesForDoc(this.element); this.xhr_ = SPZServices.xhrFor(this.win); } /** * 渲染优惠码组件 * @param {Object} data - 渲染数据 */ doRender_(data) { return this.templates_ .findAndRenderTemplate(this.element, Object.assign(this.getDefaultData(), data) ) .then((el) => { this.clearDom(); this.element.appendChild(el); // 绑定复制代码功能 this.copyCode(el, data); }); } /** * 获取渲染模板 * @param {Object} data - 渲染数据 */ getRenderTemplate(data) { const renderData = Object.assign(this.getDefaultData(), data); return this.templates_ .findAndRenderTemplate(this.element, renderData) .then((el) => { this.clearDom(); return el; }); } /** * 清除DOM内容 */ clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } /** * 获取默认数据 * @returns {Object} 默认数据对象 */ getDefaultData() { return { isMobile: appDiscountUtils.judgeMobile(), isRTL: appDiscountUtils.judgeRTL(), image_domain: this.win.SHOPLAZZA.image_domain, copyBtnClass: this.copyBtnClass, copyClass: this.copyClass } } /** * 复制优惠码功能 * @param {Element} el - 当前元素 */ copyCode(el) { const copyBtnList = el.querySelectorAll(`.${this.copyBtnClass}`); if (copyBtnList.length > 0) { copyBtnList.forEach(item => { item.onclick = async () => { // 确保获取正确的元素和内容 const codeElement = item.querySelector(`.${this.copyClass}`); if (!codeElement) return; // 获取纯文本内容 const textToCopy = codeElement.innerText.trim(); // 尝试使用现代API,如果失败则使用备用方案 try { if (navigator.clipboard && navigator.clipboard.writeText) { await navigator.clipboard.writeText(textToCopy); } else { throw new Error('Clipboard API not available'); } // 显示复制成功提示 this.showCopySuccessToast(textToCopy, el); } catch (err) { console.error('Modern clipboard API failed, trying fallback...', err); // 使用备用复制方案 this.fallbackCopy(textToCopy, el); } const discountId = item.dataset["discountId"]; // 跳转决策: is_redirection + link(可选覆盖) const setting = { is_redirection: item.dataset["redirection"] === "true", link: item.dataset["link"], }; const landingUrl = `/promotions/discount-default/${discountId}`; const finalUrl = appDiscountUtils.resolveDiscountHref(setting, landingUrl); if (finalUrl && appDiscountUtils.inProductBody(this.element)) { this.win.open(finalUrl, '_blank', 'noopener'); } } }) } } /** * 使用 execCommand 的复制方案 * @param {string} codeText - 要复制的文本 * @param {Element} el - 当前元素 */ fallbackCopy(codeText, el) { const textarea = this.win.document.createElement('textarea'); textarea.value = codeText; // 设置样式使文本框不可见 textarea.style.position = 'fixed'; textarea.style.left = '-9999px'; textarea.style.top = '0'; // 添加 readonly 属性防止移动端虚拟键盘弹出 textarea.setAttribute('readonly', 'readonly'); this.win.document.body.appendChild(textarea); textarea.focus(); textarea.select(); try { this.win.document.execCommand('copy'); // 显示复制成功提示 this.showCopySuccessToast(codeText, el); } catch (err) { console.error('Copy failed:', err); } this.win.document.body.removeChild(textarea); } /** * 创建 Toast 元素 * @returns {Element} 创建的 Toast 元素 */ createToastEl_() { const toast = document.createElement('ljs-toast'); toast.setAttribute('layout', 'nodisplay'); toast.setAttribute('hidden', ''); toast.setAttribute('id', 'discount-code-toast'); toast.style.zIndex = '1051'; return toast; } /** * 挂载 Toast 元素到 body * @returns {Element} 挂载的 Toast 元素 */ mountToastToBody_() { const existingToast = this.win.document.getElementById('discount-code-toast'); if (existingToast) { return existingToast; } const toast = this.createToastEl_(); this.win.document.body.appendChild(toast); return toast; } /** * 复制成功的提醒 * @param {string} codeText - 要复制的文本 * @param {Element} el - 当前元素 */ showCopySuccessToast(codeText, el) { const $toast = this.mountToastToBody_(); SPZ.whenApiDefined($toast).then(toast => { toast.showToast("Discount code copied !"); this.codeCopyInSessionStorage(codeText); }); } /** * 复制优惠码成功后要存一份到本地存储中,购物车使用 * @param {string} codeText - 要复制的文本 */ codeCopyInSessionStorage(codeText) { try { sessionStorage.setItem('other-copied-coupon', codeText); } catch (error) { console.error(error) } } } // 注册自定义元素 SPZ.defineElement('spz-custom-discount-code-model', SpzCustomDiscountCodeModel);
/** * Custom discount code component that handles displaying and managing discount codes * @extends {SPZ.BaseElement} */ class SpzCustomDiscountCode extends SPZ.BaseElement { constructor(element) { super(element); // API endpoint for fetching discount codes this.getDiscountCodeApi = "\/api\/storefront\/promotion\/code\/list"; // Debounce timer for resize events this.timer = null; // Current variant ID this.variantId = "dd5a6ad9-4c74-4513-a099-3d7f940bb8a9"; // Store discount code data this.discountCodeData = {} } /** * Check if layout is supported * @param {string} layout - Layout type * @return {boolean} */ isLayoutSupported(layout) { return layout == SPZCore.Layout.LOGIC; } /** * Initialize component after build */ buildCallback() { this.templates_ = SPZServices.templatesForDoc(); this.viewport_ = this.getViewport(); // Bind methods to maintain context this.render = this.render.bind(this); this.resize = this.resize.bind(this); this.switchVariant = this.switchVariant.bind(this); } /** * Setup component when mounted */ mountCallback() { this.getData(); // Add event listeners this.viewport_.onResize(this.resize); this.win.document.addEventListener('dj.variantChange', this.switchVariant); } /** * Cleanup when component is unmounted */ unmountCallback() { this.viewport_.removeResize(this.resize); this.win.document.removeEventListener('dj.variantChange', this.switchVariant); // 清除定时器 if (this.timer) { clearTimeout(this.timer); this.timer = null; } } /** * Handle resize events with debouncing */ resize() { if (this.timer) { clearTimeout(this.timer) this.timer = null; } this.timer = setTimeout(() => { if (appDiscountUtils.inProductBody(this.element)) { this.render(); } else { this.renderSkeleton(); } }, 200); } /** * Handle variant changes * @param {Event} event - Variant change event */ switchVariant(event) { const variant = event.detail.selected; if (variant.product_id == '7b4fe609-7533-4e9e-bd9d-9fde5661ca03' && variant.id != this.variantId) { this.variantId = variant.id; this.getData(); } } /** * Fetch discount code data from API */ getData() { if (appDiscountUtils.inProductBody(this.element)) { const reqBody = { product_id: "7b4fe609-7533-4e9e-bd9d-9fde5661ca03", variant_id: this.variantId, product_type: "default", } if (!reqBody.product_id || !reqBody.variant_id) return; this.discountCodeData = {}; this.win.fetch(this.getDiscountCodeApi, { method: "POST", body: JSON.stringify(reqBody), headers: { "Content-Type": "application/json" } }).then(async (response) => { if (response.ok) { let data = await response.json(); if (data.list && data.list.length > 0) { data.list[0].product_setting.template_config = JSON.parse(data.list[0].product_setting.template_config); // Format timestamps to local timezone const zone = this.win.SHOPLAZZA.shop.time_zone; data.list = data.list.map(item => { if(+item.ends_at !== -1) { item.ends_at = appDiscountUtils.convertTimestampToFormat(+item.ends_at, zone); } item.starts_at = appDiscountUtils.convertTimestampToFormat(+item.starts_at, zone); return item; }); } this.discountCodeData = data; this.render(); } else { this.clearDom(); } }).catch(err => { console.error("discount_code", err) this.clearDom(); }); } else { this.renderSkeleton(); } } /** * Clear component DOM except template */ clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } /** * Render discount codes with formatted dates */ render() { // Render using discount code model SPZ.whenApiDefined(document.querySelector('#spz_custom_discount_code_model')).then(renderApi => { renderApi.doRender_({ discountCodeData: this.discountCodeData }) }).catch(err => { this.clearDom(); }) } renderSkeleton() { // Render template for non-product pages this.templates_ .findAndRenderTemplate(this.element, { isMobile: appDiscountUtils.judgeMobile() }) .then((el) => { this.clearDom(); this.element.appendChild(el); }) .catch(err => { this.clearDom(); }); } } // Register custom element SPZ.defineElement('spz-custom-discount-code', SpzCustomDiscountCode);

Quantity

Prices do not include customs duties, taxes, or clearance fees.
12 months warranty from date of purchase (valid proof required).

T-MOTOR G26×8.5 Glossy Carbon Fiber Propeller

The T-MOTOR G26×8.5 glossy carbon fiber drone propeller is designed for multirotor UAV applications, delivering up to 19kg thrust. It operates efficiently within 2000–4400 RPM and weighs only 68±5g per blade, ensuring stable performance, high thrust, and reliable efficiency for heavy-duty missions.

Key Features

  • High Thrust – up to 19kg for heavy-duty drone platforms
  • Efficient Design with glossy carbon fiber surface improves aerodynamic performance
  • Stable Operation with reduced vibration and smooth power output
  • Strong & Durable carbon fiber structure for long service life

Recommended Kits

T-MOTOR G26×8.5 carbon fiber drone propellerT-MOTOR G26×8.5 carbon fiber drone propeller recommended applicationT-MOTOR G26×8.5 carbon fiber UAV propeller specificationsT-MOTOR G26×8.5 carbon fiber UAV propeller safety instructions