⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,2OO$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 4

TMOTOR F1000 FPV XClass Brushless Motor for 7-8 inch Racing&Cinematic Drones

$119.90 USD
KV
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

The latest iteration of the legendary fpv XClass motor is here.

Unique Point

  • Smooth and steady
  • Impact resistant
  • For XClass drone

Recommended

  • Frame: 13" X-class Frame

  • ESC: FPV 6-12S ESC

  • Compatible Propellers:  13" FPV propellers

  • Battery: 6S 10400Mah 75C/12S  5200Mah  75C

  • Takeoff Weight: 40kg(Subject to actual take-off weight)

TMOTOR-FPV-Brushless-Motor-F1000TMOTOR-FPV-Brushless-Motor-F1000TMOTOR-FPV-Brushless-Motor-F1000

Specification

TMOTOR-FPV-Brushless-Motor-F1000TMOTOR-FPV-Brushless-Motor-F1000TMOTOR-FPV-Brushless-Motor-F1000TMOTOR-FPV-Brushless-Motor-F1000

TMOTOR F1000 FPV XClass Brushless Motor for 7-8 inch Racing&Cinematic Drones T-MOTOR TMOTOR F1000 FPV XClass Brushless Motor for 7-8 inch Racing&Cinematic Drones T-MOTOR TMOTOR F1000 FPV XClass Brushless Motor for 7-8 inch Racing&Cinematic Drones T-MOTOR TMOTOR F1000 FPV XClass Brushless Motor for 7-8 inch Racing&Cinematic Drones T-MOTOR

You may also like