TMOTOR F1103 II for TRON 80 HD WHOOP Brushless Micro Motor

Sale price$11.90

KV: 8000

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

Powerful, smooth and quick is what describes F1103 8000KV fpv motors. This motor is specifically designed to fit 2-3S toothpick builds! For replacement of TRON 80 HD WHOOP

For replacement of TRON 80 HD WHOOP

Note: Motor screws are 1.5mm

  • KV: 8000
  • Configuration: 9N12P
  • Shaft Diameter: 1.5mm
  • Motor Dimensions: Ø14.4*14mm
  • Weight Including Cables (g): 5.3g  
  • No.of Cells (Lipo): 2-3S  
  • Idle Current@10v (A): 0.58A 
  • Internal Resistance: 163m? 
  • Max Continuous Power (60S): 137A 

You may also like

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy