TMOTOR T6143 FPV Freestyle Drone Propellers

Sale price$4.00

With its lightweight design. This low weight decreases spool up times, which increases feel and responsiveness. Absolutely perfect for lightweight builds or builds with higher KV motors that can take advantage of the lightweight design.
The standout feature of this propeller is that it supports the new POPO system by Lumenier. You can pop this propeller on any POPO compatible motor and remove the need for prop nuts forever! This doesn't mean you can't use this prop with normal motors, they still work perfectly with normal motors and prop nuts.

SPECIFICATIONS

  • Inner diameter: (Prop Mount) 5mm
  • Usage: 6" or greater frame
  • Material: Polycarbonate
  • POPO Compatible: Yes

INCLUDES

  • 2x T6143 CW Propellers
  • 2x T6143 CCW Propellers
Color_: Clear Yellow

You may also like

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy