TMOTOR VELOCE V2808 Brushless Cinelifter Motor for FPV Drones

Sale price$27.90

Unique Point:

  • Suitable 5 inch cinewhoop, 7 inch long range, 7 inch cinelifter builds
  • Boast stable performance
  • Reliability
  • Silky smooth feeling
KV: 1300

Recommended:

  • Frame: 4-8" Cinewhoop Frame
  • ESC:  FPV 4-6S ESC
  • Compatible Propellers:  FPV 5-7 inch propellers
  • Battery: 6S 5200Mah 75C
  • Takeoff Weight: 3800g(Subject to actual take-off weight)

SPECIFICATION

You may also like

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy