TMOTOR F0802 FPV Brushless Motor For TinyWhoop Drones

Sale price$10.90

Unique Point:

  • Ultralight
  • Strong power
  • Compact and dynamic
KV: 25000

Recommended:

  • Frame: 65mm Tinywhoop
  • ESC: FPV 1S ESC
  • Compatible Propellers:  1 inch FPV propellers
  • Battery: 1S 300Mah 75C
  • Takeoff Weight: 32g(Subject to actual take-off weight)

SPECIFICATION

You may also like

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy