⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 5

TMOTOR P2505 Long Range FPV Brushless Motor for RC FPV Racing Freestyle

$24.90 USD
KV
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

The TMOTOR P2505 1850KV motor is a responsive, smooth,and super lightweight motor that only weighs 31.25g!

Made with high-quality components like an N54 magnets for better performance

and a unique hollow-carved design to bring you smooth flying!

Unique Point

  • Smooth
  • Lightweight
  • Higher Efficiency
  • Weights only 31.25g
  • Made with high-quality material like N54 magnet
  • Unique hollow-carved design

Recommended

  • Frame: 5" Quadcopter

  • ESC: TMOTOR FPV P50A 4 IN 1 ESC

  • Compatible Propellers:  FPV 5-7inch propellers

  • Battery: 4S 1550Mah 120C/6S 1300Mah 120C

  • Takeoff Weight: 700g with 4S Battery/720g with 6S Battery(Subject to actual take-off weight)

TMOTOR-FPV-Brushless-Motor-P2505TMOTOR-FPV-Brushless-Motor-P2505TMOTOR-FPV-Brushless-Motor-P2505TMOTOR-FPV-Brushless-Motor-P2505

Specification

TMOTOR-FPV-Brushless-Motor-P2306V3TMOTOR-FPV-Brushless-Motor-P2505TMOTOR-FPV-Brushless-Motor-P2505TMOTOR-FPV-Brushless-Motor-P2505TMOTOR-FPV-Brushless-Motor-P2505

TMOTOR P2505 Long Range FPV Brushless Motor for RC FPV Racing Freestyle T-MOTOR TMOTOR P2505 Long Range FPV Brushless Motor for RC FPV Racing Freestyle T-MOTOR TMOTOR P2505 Long Range FPV Brushless Motor for RC FPV Racing Freestyle T-MOTOR TMOTOR P2505 Long Range FPV Brushless Motor for RC FPV Racing Freestyle T-MOTOR TMOTOR P2505 Long Range FPV Brushless Motor for RC FPV Racing Freestyle T-MOTOR

You may also like