TMOTOR F1303 FPV Brushless Motor for Toothpick Drones
Unique Point:
- Lightweight
- Low-noise
- Smooth
- For 3 inch toothpick, 3 inch light frame
Recommended:
- Frame: 3" Toothpcik Frame
- ESC: FPV 3S ESC
- Compatible Propellers: 2.5-3inch FPV propellers
- Battery: 2S 550Mah 75C/3S 450Mah 75C
- Takeoff Weight: 80g with 2S Battery/90g with 3S Battery(Subject to actual take-off weight)
TMOTOR F1303 FPV Brushless Motor for Toothpick Drones
Sale price$15.90
Regular price (/)
SPECIFICATION