⚡️. Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 4

F100 2810 FPV Cinematic Brushless Motor for 7-8 inch Cinematic Drones

$35.90 USD
KV
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

The new CINE Series is one of TMOTOR's greatest additions to the Cinewhoop class of motors.

The F100 2810 long range cinematic motors.

Have a high-quality design for safer chemical propulsion.

The F100 provides stronger power for a 7-8 inch cinematic builds.

Unique Point

  • Unibell structure with double-upgrade on safety and appearance.
  • High-throttle provides stronger cinematic flights
  • Low-throttle provides smooth cinematic flights
  • High-Quality Design for 7-8" Cinelifter Builds
  • Black and Silver in Color
  • 2467g maximum thrust
  • Manual Winding

Recommended

  • Frame: 7-8" X8 Frame/7-9" Long Range Frame

  • ESC: FPV 6S ESC

  • Compatible Propellers:  7-8 inch FPV propellers

  • Battery: 6S 5200Mah 75C

  • Takeoff Weight: 3400g (Subject to actual take-off weight)

TMOTOR-FPV-Brushless-Motor-F100TMOTOR-FPV-Brushless-Motor-F100TMOTOR-FPV-Brushless-Motor-F100

Specification

TMOTOR-FPV-Brushless-Motor-F100TMOTOR-FPV-Brushless-Motor-F100TMOTOR-FPV-Brushless-Motor-F100TMOTOR-FPV-Brushless-Motor-F100

TMOTOR F100 2810 FPV Cinematic Brushless Motor for 7-8 inch Cinematic Drones T-MOTOR TMOTOR F100 2810 FPV Cinematic Brushless Motor for 7-8 inch Cinematic Drones T-MOTOR TMOTOR F100 2810 FPV Cinematic Brushless Motor for 7-8 inch Cinematic Drones T-MOTOR TMOTOR F100 2810 FPV Cinematic Brushless Motor for 7-8 inch Cinematic Drones T-MOTOR

You may also like