⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
Log in
Home
Collections
FPV
FPV Motors
F Series Racing Motors
P Series Freestyle Power
V Series(Budget & beginner)
C Series Cinematic Power
M Series Micro Power
Signed Motor
Limited offer
FPV Motors I ESC I Propellers
Motor
ESC
Flight Controller&Stack
Frame
FPV Power Combo
Multirotor
Motor
U Type
P Type
Antigravity Type
Navigator Type
ESC
ALPHA Series
FLAME Series
AIR Series
Propellers
Carbon Fiber
Polymer
Fixed Wing
F3P Indoor Aerobatics
3D Freestyle flight
Beginner*Training Power
UAV Power
T-DRONES
Enter here and click search
Home
Collections
FPV
FPV Motors
F Series Racing Motors
P Series Freestyle Power
V Series(Budget & beginner)
C Series Cinematic Power
M Series Micro Power
Signed Motor
Limited offer
FPV Motors I ESC I Propellers
Motor
ESC
Flight Controller&Stack
Frame
FPV Power Combo
Multirotor
Motor
U Type
P Type
Antigravity Type
Navigator Type
ESC
ALPHA Series
FLAME Series
AIR Series
Propellers
Carbon Fiber
Polymer
Fixed Wing
F3P Indoor Aerobatics
3D Freestyle flight
Beginner*Training Power
UAV Power
T-DRONES
1
/
3
Home
/
New arrive
Best selling products
10% OFF Excpet Other Brands
AVADA - Best Sellers
FLAME Series
All products
Commercial ESC's
AVADA Email Marketing - Best Sellers
AVADA Email Marketing - Newest Products
Single ESC's
Multirotor Motors I ESC I Propellers
New products
Best seller
Multirotor ESC
UAV Power
/
TMOTOR FLAME 100A LV 500Hz 6S ESC for Multi-Rotor RC
TMOTOR FLAME 100A LV 500Hz 6S ESC for Multi-Rotor RC
$
90.00
USD
Specification
FLAME-100A-6S
Quantity
Add to cart
Add to cart
Facebook
Twitter
Pin
Line
Whatsapp
Tumblr
1 year warranty of official direct after-sales maintenance.
Free gifts
with every order ,Official
free assembly
service
Get 10% off your subscription
Secure payments
You may also like