⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 3

TMOTOR AT5330A 25-30CC Fixed Wing Drones Long Shaft Brushless Motor

$179.00 USD
KV
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

The TMOTOR AT5330A hi-end motor suitable for larger airplanes of the Outdoor category.

The AT5330A BLDC motor features with excellent heat dissipation structure which ensures the powerful flight.

3600W maximum power which give strong power for 30CC RC airplane.

It is support 6-12s lipos.

Unique Point

  • Kings of energy-saving
  • Throttle linear,more stable
  • Design for the tail push

Recommended

  • Frame: 3D Plane

  • ESC: TMOTOR Fixed Wing AT115A ESC

  • Compatible Propellers: Fixed Wing 18-20 inch Propellers

  • Takeoff Weight: 4800-5200g(Subject to actual take-off weight)

TMOTOR-Fixed-Wing-Brushless-Motor-AT5330-ATMOTOR-Fixed-Wing-Brushless-Motor-AT5330-ATMOTOR-Fixed-Wing-Brushless-Motor-AT5330-A

TMOTOR-Fixed-Wing-Motor-AT5330TMOTOR-Fixed-Wing-Motor-AT5330TMOTOR-Fixed-Wing-Motor-AT5330TMOTOR-Fixed-Wing-Motor-AT5330TMOTOR-Fixed-Wing-Motor-AT5330

TMOTOR AT5330A 25-30CC Fixed Wing Drones Long Shaft Brushless Motor T-MOTOR TMOTOR AT5330A 25-30CC Fixed Wing Drones Long Shaft Brushless Motor T-MOTOR TMOTOR AT5330A 25-30CC Fixed Wing Drones Long Shaft Brushless Motor T-MOTOR

You may also like