TMOTOR New F55A Pro III 55A 3-8s TPHR8504 MOS BLHeli32 4-in-1 ESC

Sale price$119.90

Configurations: 55A 6S STM32G071 4IN1

About this product:

The upgraded F55A PROIII 4-in-1 ESC is a super ESC that features the TPHR8504 MOSFETs and is controlled by the STM32G071 microcontroller. Its stability is exceptionally high, surpassing that of previous ESCs and other products on the market.

It has added TVS protection to enhance its durability.and made with imported materials, ensuring its resilience during high-intensity flights.

It supports a wide PWM frequency range of 16-128kHz, allowing for better matching with motor parameters. The ESC also incorporates a brand-new dual oxygen dispersion heat sink design, ensuring more efficient heat dissipation and a stable power output.

 

Specifications:
Continuous current: 4*55A
BLHeli_32 32bit
Telemetry:Support
Burst current: 4*65A
Size: 45x41x7.3mm
Weight: 17.8g (Including Heatsink)
Support DSHOT150/300/600/1200
Lipo: 3-8s
Mounting Hole:30.5*30.5mm/M3 

1 Lower Heat Generation
2 TVS Protection
3 Dual Oxide Heat Sink Design:
4 Direct Plug-in F7 Pro FC
5 High Stability and Extended Lifespan

TMOTOR-F55A-Pro-III-55A-6-8s-ESCTMOTOR-F55A-Pro-III-55A-6-8s-ESCTMOTOR-F55A-Pro-III-55A-6-8s-ESCTMOTOR-F55A-Pro-III-55A-6-8s-ESCTMOTOR-F55A-Pro-III-55A-6-8s-ESCTMOTOR-F55A-Pro-III-55A-3s-8s-ESC


 

 

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

You may also like

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy