About this product
T-Motor’s F5146 tri-blade FPV propeller is a durable prop The F5146 features high efficiency, fast response and excellent balance! This prop offers top performance for your FPV drone, delivering a reliable level of thrust for a responsive and efficient flight.
Pick a color! ( Clear Orange, Clear Blue, Clear Gray)
Features
Easy to accelerate
More Durable
High Efficiency
Fast Response, good balance
Available Colors: Clear Orange, Clear Blue, Clear Gray
For F5146 propeller, we recommend that you use motors below 2100kv, the performance is better
If you buy our other products, you want us to send you a pack of Propeller for free, please leave us a message

Specifications
Length: 5.1″
Pitch: 4.6″
Material: Polycarbonate
Weight: 4.2g
Mounting Hole: 5mm