Enjoy a smooth flight with the TMOTOR F1203 7000KV fpv motors.
The F1203 motor has a 1.5mm shaft and comes with a 9x9 mounting pattern so you can have more options for props and frames in the market!
This brushless but powerful motor is suitable for 2-3 inch ultralight quadcopters!
Unique Point
- Powerful
- High-speed
- Comes with arc magnets for higher efficiency
- Suitable for 2" - 3" quads
Recommended
-
Frame: 2-3" Toothpcik Frame
-
ESC: :FPV 2-3S ESC
-
Compatible Propellers: 2-3 inch FPV propellers
-
Battery: 3S 550Mah 75C/4S 450Mah 75C
-
Takeoff Weight:130g with 3S Battery/140g with 4S Battery(Subject to actual take-off weight)



Specification



