This product has been upgraded to the higher-performance M0803 motor.
Introducing TMOTOR new “Micro” motor,
perfect for small lightweight toothpick builds and tinywhoops.
The entire series can meet the pilots that in pursuit of lightweight flight.
Tiny yet powerful.TMOTOR’s first 1S brushless motor – the F0803 micro motor is a lightweight, compact and dynamic motor that is suitable for 65-85mm micro whoops!
This motor features precise control and easy turns, and its explosive power brings you the flight feeling of a 5″ quad.
Unique Point
- Ultralight
- Strong power
- Compact and dynamic
Recommended
-
Frame: 75mm Tinywhoop
-
ESC: FPV 1S ESC
-
Compatible Propellers: 1 inch FPV propellers
-
Battery:1S 550Mah 95C
-
Takeoff Weight:45g(Subject to actual take-off weight)