UAV Propulsion Systems | T-MOTOR Official Shop — Free Worldwide Express Shipping on Orders Over USD 200(Excl. Remote Areas)
T-MOTOR UAV Propulsion Systems
T-MOTOR V80A FOC drone ESC supports 6–14S (18–60V) input with PWM and CAN control, delivering 40A continuous and 80A peak current for precise and responsive high-power drone performance.
Recommended Kits
👉 VL6013 VTOL Kit / VL7015 VTOL Kit / VL8015 VTOL Kit



| Specification | |||
| Model No. | V80A 14S | Input Cable | Silicone Wire-Red/ Black-12AWG-180mm |
| Size | 84*35*19mm (L*W*H) | Signal Cable | Shielded Cables-Black- OD4.2-5C-450mm-JP- 3P*2-Black Blank White- Green Yellow Gray |
| Weight (Incl. Cables) | 110g | Encoder Cables | Shielded Cables-Black-24AWG-5C-450mm- M6 Aviation Connector |
| Output Cable | Silicone Wire-Orange- 14AWG-110mm |
Protocol | PWM/CAN |
| Support Voltage | 18~60V (6~14S) | BEC | NO |
| Continuous Current | 40A | Throttle Pos. Range | 1040~1940 |
| Peak Current (<10s) | 80A | Throttle Refresh Frequency |
50~500Hz |
| Standby Consumption | ≤50mA@48V | Throttle Response Speed |
300ms |

Business Hours
Mon–Fri, 09:00–18:00 (UTC+8)