UAV Propulsion Systems | T-MOTOR Official Shop — Free Worldwide Express Shipping on Orders Over USD 200(Excl. Remote Areas)
T-MOTOR UAV Propulsion Systems
T-MOTOR V200A FOC drone ESC supports 6–14S (18–60V) input with PWM and CAN control, delivering 100A continuous and 200A peak current for efficient and precise control in large UAV applications.
Recommended Kits
👉 VL1028 VTOL Kit / VL1032 VTOL Kit / VL1035 VTOL Kit



| Specification | |||
| Model No. | V200A 14S | Input Cable | Silicone Wire-Red/ Black-10AWG-1140mm |
| Size | 127*56*33mm (L*W*H) | Signal Cable | Shielded Cables-Black- OD4.2-5C-770mm-JP- 3P*2-Black Blank White- Green Yellow Gray |
| Weight (Incl. Cables) | 470g | Encoder Cables | Shielded Cables-Black- 24AWG-5C-420mm- M6 Aviation Connector |
| Output Cable | Silicone Wire-Orange- 10AWG-210mm |
Protocol | PWM/CAN |
| Support Voltage | 18~60V (6~14S) | BEC | NO |
| Continuous Current | 100A | Throttle Pos. Range | 1040~1940 |
| Peak Current (<10s) | 200A | Throttle Refresh Frequency |
50~500Hz |
| Standby Consumption | ≤50mA@48V | Throttle Response Speed |
300ms |

Business Hours
Mon–Fri, 09:00–18:00 (UTC+8)