UAV Propulsion Systems | T-MOTOR Official Shop — Free Worldwide Express Shipping on Orders Over USD 200(Excl. Remote Areas)
T-MOTOR UAV Propulsion Systems
T-MOTOR V120A FOC drone ESC supports 6–14S (18–60V) input with PWM and CAN control, delivering 60A continuous and 130A peak current for fast response and precise UAV motor control.
Recommended Kits



| Specification | |||
| Model No. | V120A 14S | Input Cable | Silicone Wire-Red/ Black-12AWG-120mm |
| Size | 103*50*26mm (L*W*H) | Signal Cable | Shielded Cables-Black- OD4.2-5C-470mm-JP- 3P*2-Black Blank White- Green Yellow Gray |
| Weight (Incl. Cables) | 170g | Encoder Cables | Shielded Cables-Black- 24AWG-5C-420mm- M6 Aviation Connector |
| Output Cable | Silicone Wire-Orange- 12AWG-75mm |
Protocol | PWM/CAN |
| Support Voltage | 18~60V (6~14S) | BEC | NO |
| Continuous Current | 60A | Throttle Pos. Range | 1040~1940 |
| Peak Current (<10s) | 130A | Throttle Refresh Frequency |
50~500Hz |
| Standby Consumption | ≤50mA@48V | Throttle Response Speed |
300ms |

Business Hours
Mon–Fri, 09:00–18:00 (UTC+8)