⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 7

CADDX Walksnail Moonlight kit -4K FPV System

$189.00 USD $199.00 USD Save $10.00 USD
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

features:

●4k/60FPS ●Startlight Camera
●Built-in EIS ●Support Gyroflow
●Sd card ●FOV 160°
●Dual Antennas ●7.4V-25.2V

Bullet Points:

  • Supports 4K/60fps, ensuring that FPV embraces true 4K. Shooting stable and HD videos without unnecessary latency, bring pilots a smoother FPV experience.
  • Feature starlight sensor, to improve image quality and performance in low-light scene shooting, ensuring night vision shooting and eliminating frequent camera switching.
  • Built-in EIS and supports Gyroflow technology, taking you a smooth and stable video quality, to facilitate and enjoy freestyle fly.
  • Comes with silicone pads for mounting the camera, ensuring stability and minimizing camera shake for perfect captures.
  • Supports manual shutter and manual ISO settings, take perfect photos regardless of any lighting limits.
  • The moonlight camera has a 160° FOV, providing you with a more natural and real picture for the ultimate flying experience.

  • Come with ND8 filters to meet the needs of more different shooting scenes, to bring different effects to the shooting.

Q: When will it be shipped?
A: In order to give pilots a better experience. Currently, each order will be shipped within 30 working days.

Q: Can moonlight vtx use other WS cameras?
A: No, but other vtx can use moonlight camera

Specification  
Model Moonlight kit
Firmware name AvatarMoonlight_Sky_X.X.X
Communication Frequency 5.725-5.850GHz
Transmitter Power (EIRP) FCC:<30dBm; CE:<14dBm; SRRC:<20dBm; MIC:<25dBm
1/O Interface JST1.0*4(Power in)JST0.8*6(USB),Micro SD card Slot;IPEX-1
Sensor Starlight sensor
FOV Max 160°
Aperture F2.1
Shutter Rolling shutter
ISO 100-25600
Recording resolution 4K@30/60fps,2.7K@30/60fps,1080p@100/60fps,720p@60fps
Max Mbps 150Mbps
Video format MP4 (H.264)
3D DNR Support
Gyroflow Support
Built-in EIS Support
Wide Power Input 7.4V-25.2V
Power consumption 12V@1.4A, 8V@2.2A
Memory card type U3 MicroSD, Max 256G
Camera size 19.6mm*19mm*24mm
VTX size 15.3mm*34.5mm*34.5mm
VTX Installation hole distance 20*20mm/25*25mm (M2)
Weight  38.5g(Antenna not included)
OSD Canvas mode
Latency Average delay 22ms
Antenna 2 (IPEX)
VTX Antenna  
model avatar V2 antenna
Polarization LHCP
Frequency range 5600MHz-6000MHz
Average Gain 1.9dBi
VSWR <1.5
Input Impedance 50Ω
Interface IPEX-1
Dimension R15 X 45mm (without cable)
Weight 2g

 

Packing List:

 

CADDX Walksnail Moonlight CADDX Walksnail Moonlight CADDX Walksnail Moonlight CADDX Walksnail Moonlight CADDX Walksnail Moonlight CADDX Walksnail Moonlight CADDX Walksnail Moonlight

You may also like