TMOTOR F2203.5 Racingwhoop Brushless Motor for Cinewhoop FPV Drones

Sale price$19.90
5.0

Unique Point:

  • 1500KV suitable for 5" long range build, longer flight time
  • 2850KV suitable for 3" Cinewhoop/Racewhoop
  • More thrust and better cooling
KV: 3550

Recommended:

  • Frame: 5" Toothpcik Frame /3.5" Whoop
  • ESC: FPV 3-6S ESC
  • Compatible Propellers:  2-5inch FPV propellers
  • Battery: 4S 1500Mah 120C/6S 1100Mah 120C
  • Takeoff Weight: 520g with 4S Battery/530g with 6S Battery(Subject to actual take-off weight)

Customer Reviews

Based on 4 reviews
100%
(4)
0%
(0)
0%
(0)
0%
(0)
0%
(0)
R
Remco Boom
Great motors for a cinematic rig

The motors are working great on the cinelog 35 with the T-Motor aio. It flies great, smooth and stable,
A great combo imo.

C
Customer
Best monster for 3inch quad

Most powerful 12mm mount-Motor so far.

c
cody
Good quality

all good, shipped quantity is correct. Good quality, also quick shipping time.They are just perfect top level motors.Highly recommended.

N
Nikita Cummings

TMOTOR F2203.5 Racingwhoop Brushless Motor for Cinewhoop FPV Drones

SPECIFICATION

You may also like

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy