AUZ 22×10 Fixed-Wing Carbon Fiber Propeller
AUZ 22×10 Fixed-Wing Carbon Fiber Propeller
AUZ 22×10 Fixed-Wing Carbon Fiber Propeller
AUZ 22×10 Fixed-Wing Carbon Fiber Propeller
AUZ 22×10 Fixed-Wing Carbon Fiber Propeller
AUZ 22×10 Fixed-Wing Carbon Fiber Propeller
AUZ 22×10 Fixed-Wing Carbon Fiber Propeller
AUZ 22×10 Fixed-Wing Carbon Fiber Propeller

AUZ 22×10 Fixed-Wing Carbon Fiber Propeller

Price

$107.90 $107.90
Save $0.00
/** * 优惠码组件模型类 * 处理优惠码的显示和交互逻辑 */ class SpzCustomDiscountCodeModel extends SPZ.BaseElement { constructor(element) { super(element); // 复制按钮和内容的类名 this.copyBtnClass = "discount_code_btn" this.copyClass = "discount_code_value" } isLayoutSupported(layout) { return layout == SPZCore.Layout.LOGIC; } buildCallback() { // 初始化服务 this.action_ = SPZServices.actionServiceForDoc(this.element); this.templates_ = SPZServices.templatesForDoc(this.element); this.xhr_ = SPZServices.xhrFor(this.win); } /** * 渲染优惠码组件 * @param {Object} data - 渲染数据 */ doRender_(data) { return this.templates_ .findAndRenderTemplate(this.element, Object.assign(this.getDefaultData(), data) ) .then((el) => { this.clearDom(); this.element.appendChild(el); // 绑定复制代码功能 this.copyCode(el, data); }); } /** * 获取渲染模板 * @param {Object} data - 渲染数据 */ getRenderTemplate(data) { const renderData = Object.assign(this.getDefaultData(), data); return this.templates_ .findAndRenderTemplate(this.element, renderData) .then((el) => { this.clearDom(); return el; }); } /** * 清除DOM内容 */ clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } /** * 获取默认数据 * @returns {Object} 默认数据对象 */ getDefaultData() { return { isMobile: appDiscountUtils.judgeMobile(), isRTL: appDiscountUtils.judgeRTL(), image_domain: this.win.SHOPLAZZA.image_domain, copyBtnClass: this.copyBtnClass, copyClass: this.copyClass } } /** * 复制优惠码功能 * @param {Element} el - 当前元素 */ copyCode(el) { const copyBtnList = el.querySelectorAll(`.${this.copyBtnClass}`); if (copyBtnList.length > 0) { copyBtnList.forEach(item => { item.onclick = async () => { // 确保获取正确的元素和内容 const codeElement = item.querySelector(`.${this.copyClass}`); if (!codeElement) return; // 获取纯文本内容 const textToCopy = codeElement.innerText.trim(); // 尝试使用现代API,如果失败则使用备用方案 try { if (navigator.clipboard && navigator.clipboard.writeText) { await navigator.clipboard.writeText(textToCopy); } else { throw new Error('Clipboard API not available'); } // 显示复制成功提示 this.showCopySuccessToast(textToCopy, el); } catch (err) { console.error('Modern clipboard API failed, trying fallback...', err); // 使用备用复制方案 this.fallbackCopy(textToCopy, el); } const discountId = item.dataset["discountId"]; // 跳转决策: is_redirection + link(可选覆盖) const setting = { is_redirection: item.dataset["redirection"] === "true", link: item.dataset["link"], }; const landingUrl = `/promotions/discount-default/${discountId}`; const finalUrl = appDiscountUtils.resolveDiscountHref(setting, landingUrl); if (finalUrl && appDiscountUtils.inProductBody(this.element)) { this.win.open(finalUrl, '_blank', 'noopener'); } } }) } } /** * 使用 execCommand 的复制方案 * @param {string} codeText - 要复制的文本 * @param {Element} el - 当前元素 */ fallbackCopy(codeText, el) { const textarea = this.win.document.createElement('textarea'); textarea.value = codeText; // 设置样式使文本框不可见 textarea.style.position = 'fixed'; textarea.style.left = '-9999px'; textarea.style.top = '0'; // 添加 readonly 属性防止移动端虚拟键盘弹出 textarea.setAttribute('readonly', 'readonly'); this.win.document.body.appendChild(textarea); textarea.focus(); textarea.select(); try { this.win.document.execCommand('copy'); // 显示复制成功提示 this.showCopySuccessToast(codeText, el); } catch (err) { console.error('Copy failed:', err); } this.win.document.body.removeChild(textarea); } /** * 创建 Toast 元素 * @returns {Element} 创建的 Toast 元素 */ createToastEl_() { const toast = document.createElement('ljs-toast'); toast.setAttribute('layout', 'nodisplay'); toast.setAttribute('hidden', ''); toast.setAttribute('id', 'discount-code-toast'); toast.style.zIndex = '1051'; return toast; } /** * 挂载 Toast 元素到 body * @returns {Element} 挂载的 Toast 元素 */ mountToastToBody_() { const existingToast = this.win.document.getElementById('discount-code-toast'); if (existingToast) { return existingToast; } const toast = this.createToastEl_(); this.win.document.body.appendChild(toast); return toast; } /** * 复制成功的提醒 * @param {string} codeText - 要复制的文本 * @param {Element} el - 当前元素 */ showCopySuccessToast(codeText, el) { const $toast = this.mountToastToBody_(); SPZ.whenApiDefined($toast).then(toast => { toast.showToast("Discount code copied !"); this.codeCopyInSessionStorage(codeText); }); } /** * 复制优惠码成功后要存一份到本地存储中,购物车使用 * @param {string} codeText - 要复制的文本 */ codeCopyInSessionStorage(codeText) { try { sessionStorage.setItem('other-copied-coupon', codeText); } catch (error) { console.error(error) } } } // 注册自定义元素 SPZ.defineElement('spz-custom-discount-code-model', SpzCustomDiscountCodeModel);
/** * Custom discount code component that handles displaying and managing discount codes * @extends {SPZ.BaseElement} */ class SpzCustomDiscountCode extends SPZ.BaseElement { constructor(element) { super(element); // API endpoint for fetching discount codes this.getDiscountCodeApi = "\/api\/storefront\/promotion\/code\/list"; // Debounce timer for resize events this.timer = null; // Current variant ID this.variantId = "9cb369f3-b964-4979-ba02-4518d8859ac5"; // Store discount code data this.discountCodeData = {} } /** * Check if layout is supported * @param {string} layout - Layout type * @return {boolean} */ isLayoutSupported(layout) { return layout == SPZCore.Layout.LOGIC; } /** * Initialize component after build */ buildCallback() { this.templates_ = SPZServices.templatesForDoc(); this.viewport_ = this.getViewport(); // Bind methods to maintain context this.render = this.render.bind(this); this.resize = this.resize.bind(this); this.switchVariant = this.switchVariant.bind(this); } /** * Setup component when mounted */ mountCallback() { this.getData(); // Add event listeners this.viewport_.onResize(this.resize); this.win.document.addEventListener('dj.variantChange', this.switchVariant); } /** * Cleanup when component is unmounted */ unmountCallback() { this.viewport_.removeResize(this.resize); this.win.document.removeEventListener('dj.variantChange', this.switchVariant); // 清除定时器 if (this.timer) { clearTimeout(this.timer); this.timer = null; } } /** * Handle resize events with debouncing */ resize() { if (this.timer) { clearTimeout(this.timer) this.timer = null; } this.timer = setTimeout(() => { if (appDiscountUtils.inProductBody(this.element)) { this.render(); } else { this.renderSkeleton(); } }, 200); } /** * Handle variant changes * @param {Event} event - Variant change event */ switchVariant(event) { const variant = event.detail.selected; if (variant.product_id == '5ae0ae26-01b8-43eb-8e8a-d9c7271a3f6e' && variant.id != this.variantId) { this.variantId = variant.id; this.getData(); } } /** * Fetch discount code data from API */ getData() { if (appDiscountUtils.inProductBody(this.element)) { const reqBody = { product_id: "5ae0ae26-01b8-43eb-8e8a-d9c7271a3f6e", variant_id: this.variantId, product_type: "default", } if (!reqBody.product_id || !reqBody.variant_id) return; this.discountCodeData = {}; this.win.fetch(this.getDiscountCodeApi, { method: "POST", body: JSON.stringify(reqBody), headers: { "Content-Type": "application/json" } }).then(async (response) => { if (response.ok) { let data = await response.json(); if (data.list && data.list.length > 0) { data.list[0].product_setting.template_config = JSON.parse(data.list[0].product_setting.template_config); // Format timestamps to local timezone const zone = this.win.SHOPLAZZA.shop.time_zone; data.list = data.list.map(item => { if(+item.ends_at !== -1) { item.ends_at = appDiscountUtils.convertTimestampToFormat(+item.ends_at, zone); } item.starts_at = appDiscountUtils.convertTimestampToFormat(+item.starts_at, zone); return item; }); } this.discountCodeData = data; this.render(); } else { this.clearDom(); } }).catch(err => { console.error("discount_code", err) this.clearDom(); }); } else { this.renderSkeleton(); } } /** * Clear component DOM except template */ clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } /** * Render discount codes with formatted dates */ render() { // Render using discount code model SPZ.whenApiDefined(document.querySelector('#spz_custom_discount_code_model')).then(renderApi => { renderApi.doRender_({ discountCodeData: this.discountCodeData }) }).catch(err => { this.clearDom(); }) } renderSkeleton() { // Render template for non-product pages this.templates_ .findAndRenderTemplate(this.element, { isMobile: appDiscountUtils.judgeMobile() }) .then((el) => { this.clearDom(); this.element.appendChild(el); }) .catch(err => { this.clearDom(); }); } } // Register custom element SPZ.defineElement('spz-custom-discount-code', SpzCustomDiscountCode);

Quantity

const isSpecialHeroTheme = window.SHOPLAZZA?.theme?.merchant_theme_name == 'Hero' && window.SHOPLAZZA?.theme?.merchant_theme_c_version == '2.2.19'; const specialHeroThemeClassName = 'hero_2_2_19_smart_recommend_block'; class SpzSmartBlockComponent extends SPZ.BaseElement { constructor(element) { super(element); this.templates_ = null; this.container_ = null; this.i18n_ = {}; this.config_ = {}; this.show_type_ = 3; this.product_resource_id_ = ''; this.collection_resource_id_ = ''; this.cart_items_ = []; this.customer_id_ = ''; this.order_id_ = ''; } static deferredMount() { return false; } isLayoutSupported(layout) { return layout == SPZCore.Layout.CONTAINER; } buildCallback() { const template_type = window.C_SETTINGS.meta.page.template_type; if (template_type === 1) { this.show_type_ = 3; this.product_resource_id_ = window.C_SETTINGS.meta.page.resource_id; } else if (template_type === 2) { this.show_type_ = 4; this.collection_resource_id_ = window.C_SETTINGS.meta.page.resource_id; } else if (template_type === 15){ this.show_type_ = 5; } else if (template_type === 13){ this.show_type_ = 6; } else if (template_type === 20){ this.show_type_ = 7; this.customer_id_ = window.C_SETTINGS.customer.customer_id; } else if (template_type === 35){ this.show_type_ = 8; this.order_id_ = window.location.pathname.split('/').pop(); } this.templates_ = SPZServices.templatesForDoc(this.element); this.setAction_(); } mountCallback() { const that = this; const themeName = window.C_SETTINGS.theme.merchant_theme_name; const isGeek = /Geek/.test(themeName); this.fetchRules().then((res) => { if (res && res.rules && res.rules.length) { const blockEl = document.getElementById('smart_recommend_block'); this.initBlockClass(blockEl); this.initItemClass(blockEl); SPZ.whenApiDefined(blockEl).then((api) => { api.render({data: res}, true).then(() => { if (isGeek && that.show_type_ === 6) { blockEl.querySelector('.plugin_container_wrpper').style.padding = '30px 0'; } const recommendStyle = document.createElement('style'); recommendStyle.innerHTML = ` .plugin__recommend_container,.app-recommend-card { display: none !important; } `; document.head.appendChild(recommendStyle); const fetchList = []; res.rules.forEach((rule) => { fetchList.push(this.fetchRuleProductList(rule.id)); }); const fetchAll = Promise.all(fetchList); fetchAll.then((p_res) => { res.rules.forEach((rule, index) => { rule.products = p_res[index] && p_res[index].products; if (rule.products && rule.products.length) { const modalRender = document.getElementById('smart_recommend_js_root'); const $dest = document.getElementById('cart'); const isLifeStyle = /Life.*Style/.test(window.C_SETTINGS.theme.merchant_theme_name); if (modalRender && isLifeStyle && $dest.clientWidth > 767) { modalRender.classList.add('zb-mt-[-180px]') } } const ruleEl = document.getElementById('smart_recommend_rule_' + rule.id); SPZ.whenApiDefined(ruleEl).then((api) => { api.render({data: rule}, true).then(() => { that.impressListen(`#smart_recommend_rule_ul_${rule.id}`, function(){ that.trackRuleImpress(rule); }); const btnElList = document.querySelectorAll(`#smart_recommend_rule_ul_${rule.id} button`); btnElList.forEach((btnEl) => { if (btnEl && rule.config && rule.config.quick_shop_button_bg_color && rule.config.quick_shop_button_text_color) { btnEl.style.backgroundColor = rule.config.quick_shop_button_bg_color; btnEl.style.color = rule.config.quick_shop_button_text_color; } }); if (isSpecialHeroTheme) { ruleEl.querySelectorAll(`.smart_recommend_title`).forEach(dom=>{ dom.classList.add('type-title-font-family'); }); document.querySelectorAll(`.${specialHeroThemeClassName} #smart_recommend_rule_ul_${rule.id} .zb-recommend-price-line-through .money`).forEach(dom=>{ dom.classList.add('type-body-font-family'); }); }; }); }); }); }); }) }) } else { if (window.top !== window.self) { const template_type = window.C_SETTINGS.meta.page.template_type; const holderEl = document.getElementById('smart_recommend_preview_no_data_placeholder'); SPZ.whenApiDefined(holderEl).then((api) => { api.render({data: { isCart: template_type === 13, isCollection: template_type === 2, isProduct: template_type === 1, isIndex: template_type === 15 }}, true); }); } } }); } initBlockClass(blockEl) { if (!blockEl) return; if (blockEl.parentElement && blockEl.parentElement.offsetWidth === document.body.clientWidth) { blockEl.classList.add('smart_recommend_block_fullscreen'); }; if (isSpecialHeroTheme) { blockEl.classList.add(specialHeroThemeClassName); }; } initItemClass(blockEl) { if (blockEl) { const containerWidth = blockEl.offsetWidth; let itemWidth = ''; if (containerWidth > 780) { itemWidth = '16%'; } else if (containerWidth > 600) { itemWidth = '20%'; } else { itemWidth = '24%'; } const itemStyleEl = document.createElement('style'); itemStyleEl.innerHTML = `.zb-recommend-li-item{ width: ${itemWidth}; }`; document.body.appendChild(itemStyleEl); } } setAction_() { this.registerAction('quickShop', (data) => { const that = this; const product_id = data.args.product_id; const productIndex = data.args.productIndex; const rule_id = data.args.rule_id; const ssp = data.args.ssp; const scm = data.args.scm; const cfb = data.args.cfb; const ifb = data.args.ifb; const modalRender = document.getElementById('smart_recommend_product_modal_render'); if (modalRender) { document.body.appendChild(modalRender); } if (product_id) { this.fetchProductData(product_id).then((res) => { const product = res.products && res.products.length && res.products[0] || {}; product.cfb = cfb; product.ifb = ifb; SPZ.whenApiDefined(modalRender).then((api) => { api.render({product: product, productIndex: productIndex, rule_id: rule_id, ssp: ssp, scm: scm, show_type: that.show_type_}, true).then(() => { const modalEl = document.getElementById('smart_recommend_product_modal'); SPZ.whenApiDefined(modalEl).then((modal) => { that.impressListen('#smart_recommend_product_modal', function(){ that.trackQuickShop({ rule_id: rule_id, product_id: product_id }); }); modal.open(); }); const formEl = document.getElementById('smart_recommend_product_form'); SPZ.whenApiDefined(formEl).then((form) => { form.setProduct(product); }); const variantEl = document.getElementById('smart_recommend_product_variants'); SPZ.whenApiDefined(variantEl).then((variant) => { variant.handleRender(product); }); }); }) }); } }); this.registerAction('handleScroll', (data) => { this.directTo(data.args.rule_id, data.args.direction); }); this.registerAction('handleProductChange', (data) => { const variant = data.args.data.variant; const product = data.args.data.product; const imageRenderEl = document.getElementById('smart_recommend_product_image'); SPZ.whenApiDefined(imageRenderEl).then((api) => { api.render({ variant: variant, product: product }); }); }); this.registerAction('handleAtcSuccess', (detail) => { const data = detail.args; data.data.product = data.data.product || {}; data.data.variant = data.data.variant || {}; const product_id = data.data.product.id; const product_title = data.data.product.title; const variant_id = data.data.variant.id; const price = data.data.variant.price; const rule_id = data.rule_id; const aid = `smart_recommend.${this.show_type_}.${rule_id}`; const ifb = data.data.product.ifb; const cfb = data.data.product.cfb; const ssp = data.ssp; const scm = data.scm; const spm = `smart_recommend_${this.show_type_}.${data.spmIndex}`; const params = { id: product_id, product_id: product_id, number: 1, name: product_title, variant_id: variant_id, childrenId: variant_id, item_price: price, source: 'add_to_cart', _extra: { aid: aid, ifb: ifb, cfb: cfb, scm: scm, spm: `..${window.C_SETTINGS.meta.page.template_name}.${spm}`, ssp: ssp, } }; this.tranckAddToCart(params); }); this.registerAction('addATCHook', (data) => { const params = data.args; const spm = `smart_recommend_${this.show_type_}.${params.spmIndex}`; this.myInterceptor_ = window.djInterceptors && window.djInterceptors.track.use({ event: 'dj.addToCart', params: { aid: `smart_recommend.${this.show_type_}.` + params.rule_id, ssp: params.ssp, scm: params.scm, cfb: params.cfb, spm: `..${window.C_SETTINGS.meta.page.template_name}.${spm}`, }, once: true }); }); } tranckAddToCart(detail) { if (window.$) { window.$(document.body).trigger('dj.addToCart', detail); } } fetchRules() { const payload = { show_type: this.show_type_, }; let that = this; if (this.show_type_ === 6) { let line_items = []; return this.fetchCart().then((res) => { if (res && res.cart && res.cart.line_items) { line_items = res.cart.line_items.map((item) => { return { product_id: item.product_id, variant_id: item.variant_id, quantity: item.quantity, price: item.price } }); } payload.line_items = line_items; that.cart_items_ = line_items; return that.fetchRulesRequest(payload); }); } else { if (this.show_type_ === 3) { payload.line_items = [{ product_id: this.product_resource_id_ }]; } else if (this.show_type_ === 4) { payload.collection_id = this.collection_resource_id_; } else if (this.show_type_ === 7) { payload.customer_id = this.customer_id_; } else if (this.show_type_ === 8) { payload.order_id = this.order_id_; } return this.fetchRulesRequest(payload); } } fetchRulesRequest(payload) { return fetch(window.C_SETTINGS.routes.root + "/api/possum/recommend_query", { method: "POST", headers: { "Content-Type": "application/json" }, body: JSON.stringify(payload) }).then(function(res){ if(res.ok){ return res.json(); } }); } fetchCart() { return fetch(`/api/cart/cart-select?r=${Math.random().toString(36).slice(-4)}`) .then((res) => { if (res.ok) { return res.json(); } }); } fetchRuleProductList(rule_id) { const payload = { page: 1, limit: 100, fields: ["title", "url", "image", "min_price_variant.price", "min_price_variant.compare_at_price"], rule_id: rule_id, }; if (this.show_type_ === 3) { payload.line_items = [{ product_id: this.product_resource_id_ }]; } else if (this.show_type_ === 4) { payload.collection_id = this.collection_resource_id_; } else if (this.show_type_ === 6) { payload.line_items = this.cart_items_; } else if (this.show_type_ === 7) { payload.customer_id = this.customer_id_; } else if (this.show_type_ === 8) { payload.order_id = this.order_id_; } return fetch(window.C_SETTINGS.routes.root + "/api/possum/recommend_products", { method: "POST", headers: { "Content-Type": "application/json" }, body: JSON.stringify(payload) }).then(function(res){ if(res.ok){ return res.json(); } }).catch(function(err){ console.log(err); }); } fetchProductData(product_id) { return fetch(window.C_SETTINGS.routes.root + "/api/possum/products", { method: "POST", headers: { "Content-Type": "application/json" }, body: JSON.stringify({ product_ids: [product_id], fields: [ "images", "options", "min_price_variant", "variants"] }) }).then(function(res){ if(res.ok){ return res.json(); } }).catch(function(err){ console.log(err); const loadingEl = document.getElementById('smart_recommend_loading'); if (loadingEl) { loadingEl.style.display = 'none'; } }); } getStyle(ele, style) { if (!ele) return; if (window.getComputedStyle) { return window.getComputedStyle(ele)[style]; } return ele.currentStyle[style]; } directTo(id, direction) { const scrollElement = document.getElementById(`smart_recommend_rule_ul_${id}`); const blockWidth = parseInt(this.getStyle(scrollElement, 'width')); const scrollLength = (blockWidth * 0.19 - 12) * 5; const scrollPoint = scrollElement.scrollWidth - scrollElement.clientWidth; if (!scrollElement) return; if (direction === 'left') { if (document.dir === 'rtl') { scrollElement.scrollTo({ left: Math.abs(scrollElement.scrollLeft) >= scrollPoint - 100 ? 0 : scrollElement.scrollLeft - scrollLength, behavior: 'smooth' }); return; } scrollElement.scrollTo({ left: Math.max(scrollElement.scrollLeft - scrollLength, 0), behavior: 'smooth' }); } else { if (document.dir === 'rtl') { scrollElement.scrollTo({ left: Math.abs(scrollElement.scrollLeft) >= scrollPoint + 100 ? 0 : scrollElement.scrollLeft + scrollLength, behavior: 'smooth' }); return; } scrollElement.scrollTo({ left: scrollElement.scrollLeft >= scrollPoint - 100 ? 0 : scrollElement.scrollLeft + scrollLength, behavior: 'smooth' }); } } trackRuleImpress(rule) { if (window.sa && window.sa.track) { window.sa.track("plugin_common", { plugin_name: "upsell", event_type: "impressions", rule_id: rule.id, ssp: rule.ssp, scm: rule.scm, show_type: this.show_type_, support_app_block: window.C_SETTINGS.theme.support_app_block }); window.sa.track("module_impressions", { aid: `smart_recommend.${this.show_type_}.${rule.id}`, support_app_block: window.C_SETTINGS.theme.support_app_block }); } } trackQuickShop(data) { window.sa && sa.track && sa.track("plugin_common", { plugin_name: "upsell", event_type: "quick_shop", rule_id: data.rule_id, product_id: data.product_id, show_type: this.show_type_, }); } impressListen(selector, cb) { const el = document.querySelector(selector); const onImpress = (e) => { if (e) { e.stopPropagation(); } cb(); }; if (el && !el.getAttribute('imprsd')) { el.addEventListener('impress', onImpress) } else if (el) { onImpress(); } } } SPZ.defineElement('spz-custom-smart-block', SpzSmartBlockComponent);
Prices do not include customs duties, taxes, or clearance fees.
12 months warranty from date of purchase (valid proof required).
const isSpecialHeroTheme = window.SHOPLAZZA?.theme?.merchant_theme_name == 'Hero' && window.SHOPLAZZA?.theme?.merchant_theme_c_version == '2.2.19'; const specialHeroThemeClassName = 'hero_2_2_19_smart_recommend_block'; class SpzSmartBlockComponent extends SPZ.BaseElement { constructor(element) { super(element); this.templates_ = null; this.container_ = null; this.i18n_ = {}; this.config_ = {}; this.show_type_ = 3; this.product_resource_id_ = ''; this.collection_resource_id_ = ''; this.cart_items_ = []; this.customer_id_ = ''; this.order_id_ = ''; } static deferredMount() { return false; } isLayoutSupported(layout) { return layout == SPZCore.Layout.CONTAINER; } buildCallback() { const template_type = window.C_SETTINGS.meta.page.template_type; if (template_type === 1) { this.show_type_ = 3; this.product_resource_id_ = window.C_SETTINGS.meta.page.resource_id; } else if (template_type === 2) { this.show_type_ = 4; this.collection_resource_id_ = window.C_SETTINGS.meta.page.resource_id; } else if (template_type === 15){ this.show_type_ = 5; } else if (template_type === 13){ this.show_type_ = 6; } else if (template_type === 20){ this.show_type_ = 7; this.customer_id_ = window.C_SETTINGS.customer.customer_id; } else if (template_type === 35){ this.show_type_ = 8; this.order_id_ = window.location.pathname.split('/').pop(); } this.templates_ = SPZServices.templatesForDoc(this.element); this.setAction_(); } mountCallback() { const that = this; const themeName = window.C_SETTINGS.theme.merchant_theme_name; const isGeek = /Geek/.test(themeName); this.fetchRules().then((res) => { if (res && res.rules && res.rules.length) { const blockEl = document.getElementById('smart_recommend_block'); this.initBlockClass(blockEl); this.initItemClass(blockEl); SPZ.whenApiDefined(blockEl).then((api) => { api.render({data: res}, true).then(() => { if (isGeek && that.show_type_ === 6) { blockEl.querySelector('.plugin_container_wrpper').style.padding = '30px 0'; } const recommendStyle = document.createElement('style'); recommendStyle.innerHTML = ` .plugin__recommend_container,.app-recommend-card { display: none !important; } `; document.head.appendChild(recommendStyle); const fetchList = []; res.rules.forEach((rule) => { fetchList.push(this.fetchRuleProductList(rule.id)); }); const fetchAll = Promise.all(fetchList); fetchAll.then((p_res) => { res.rules.forEach((rule, index) => { rule.products = p_res[index] && p_res[index].products; if (rule.products && rule.products.length) { const modalRender = document.getElementById('smart_recommend_js_root'); const $dest = document.getElementById('cart'); const isLifeStyle = /Life.*Style/.test(window.C_SETTINGS.theme.merchant_theme_name); if (modalRender && isLifeStyle && $dest.clientWidth > 767) { modalRender.classList.add('zb-mt-[-180px]') } } const ruleEl = document.getElementById('smart_recommend_rule_' + rule.id); SPZ.whenApiDefined(ruleEl).then((api) => { api.render({data: rule}, true).then(() => { that.impressListen(`#smart_recommend_rule_ul_${rule.id}`, function(){ that.trackRuleImpress(rule); }); const btnElList = document.querySelectorAll(`#smart_recommend_rule_ul_${rule.id} button`); btnElList.forEach((btnEl) => { if (btnEl && rule.config && rule.config.quick_shop_button_bg_color && rule.config.quick_shop_button_text_color) { btnEl.style.backgroundColor = rule.config.quick_shop_button_bg_color; btnEl.style.color = rule.config.quick_shop_button_text_color; } }); if (isSpecialHeroTheme) { ruleEl.querySelectorAll(`.smart_recommend_title`).forEach(dom=>{ dom.classList.add('type-title-font-family'); }); document.querySelectorAll(`.${specialHeroThemeClassName} #smart_recommend_rule_ul_${rule.id} .zb-recommend-price-line-through .money`).forEach(dom=>{ dom.classList.add('type-body-font-family'); }); }; }); }); }); }); }) }) } else { if (window.top !== window.self) { const template_type = window.C_SETTINGS.meta.page.template_type; const holderEl = document.getElementById('smart_recommend_preview_no_data_placeholder'); SPZ.whenApiDefined(holderEl).then((api) => { api.render({data: { isCart: template_type === 13, isCollection: template_type === 2, isProduct: template_type === 1, isIndex: template_type === 15 }}, true); }); } } }); } initBlockClass(blockEl) { if (!blockEl) return; if (blockEl.parentElement && blockEl.parentElement.offsetWidth === document.body.clientWidth) { blockEl.classList.add('smart_recommend_block_fullscreen'); }; if (isSpecialHeroTheme) { blockEl.classList.add(specialHeroThemeClassName); }; } initItemClass(blockEl) { if (blockEl) { const containerWidth = blockEl.offsetWidth; let itemWidth = ''; if (containerWidth > 780) { itemWidth = '16%'; } else if (containerWidth > 600) { itemWidth = '20%'; } else { itemWidth = '24%'; } const itemStyleEl = document.createElement('style'); itemStyleEl.innerHTML = `.zb-recommend-li-item{ width: ${itemWidth}; }`; document.body.appendChild(itemStyleEl); } } setAction_() { this.registerAction('quickShop', (data) => { const that = this; const product_id = data.args.product_id; const productIndex = data.args.productIndex; const rule_id = data.args.rule_id; const ssp = data.args.ssp; const scm = data.args.scm; const cfb = data.args.cfb; const ifb = data.args.ifb; const modalRender = document.getElementById('smart_recommend_product_modal_render'); if (modalRender) { document.body.appendChild(modalRender); } if (product_id) { this.fetchProductData(product_id).then((res) => { const product = res.products && res.products.length && res.products[0] || {}; product.cfb = cfb; product.ifb = ifb; SPZ.whenApiDefined(modalRender).then((api) => { api.render({product: product, productIndex: productIndex, rule_id: rule_id, ssp: ssp, scm: scm, show_type: that.show_type_}, true).then(() => { const modalEl = document.getElementById('smart_recommend_product_modal'); SPZ.whenApiDefined(modalEl).then((modal) => { that.impressListen('#smart_recommend_product_modal', function(){ that.trackQuickShop({ rule_id: rule_id, product_id: product_id }); }); modal.open(); }); const formEl = document.getElementById('smart_recommend_product_form'); SPZ.whenApiDefined(formEl).then((form) => { form.setProduct(product); }); const variantEl = document.getElementById('smart_recommend_product_variants'); SPZ.whenApiDefined(variantEl).then((variant) => { variant.handleRender(product); }); }); }) }); } }); this.registerAction('handleScroll', (data) => { this.directTo(data.args.rule_id, data.args.direction); }); this.registerAction('handleProductChange', (data) => { const variant = data.args.data.variant; const product = data.args.data.product; const imageRenderEl = document.getElementById('smart_recommend_product_image'); SPZ.whenApiDefined(imageRenderEl).then((api) => { api.render({ variant: variant, product: product }); }); }); this.registerAction('handleAtcSuccess', (detail) => { const data = detail.args; data.data.product = data.data.product || {}; data.data.variant = data.data.variant || {}; const product_id = data.data.product.id; const product_title = data.data.product.title; const variant_id = data.data.variant.id; const price = data.data.variant.price; const rule_id = data.rule_id; const aid = `smart_recommend.${this.show_type_}.${rule_id}`; const ifb = data.data.product.ifb; const cfb = data.data.product.cfb; const ssp = data.ssp; const scm = data.scm; const spm = `smart_recommend_${this.show_type_}.${data.spmIndex}`; const params = { id: product_id, product_id: product_id, number: 1, name: product_title, variant_id: variant_id, childrenId: variant_id, item_price: price, source: 'add_to_cart', _extra: { aid: aid, ifb: ifb, cfb: cfb, scm: scm, spm: `..${window.C_SETTINGS.meta.page.template_name}.${spm}`, ssp: ssp, } }; this.tranckAddToCart(params); }); this.registerAction('addATCHook', (data) => { const params = data.args; const spm = `smart_recommend_${this.show_type_}.${params.spmIndex}`; this.myInterceptor_ = window.djInterceptors && window.djInterceptors.track.use({ event: 'dj.addToCart', params: { aid: `smart_recommend.${this.show_type_}.` + params.rule_id, ssp: params.ssp, scm: params.scm, cfb: params.cfb, spm: `..${window.C_SETTINGS.meta.page.template_name}.${spm}`, }, once: true }); }); } tranckAddToCart(detail) { if (window.$) { window.$(document.body).trigger('dj.addToCart', detail); } } fetchRules() { const payload = { show_type: this.show_type_, }; let that = this; if (this.show_type_ === 6) { let line_items = []; return this.fetchCart().then((res) => { if (res && res.cart && res.cart.line_items) { line_items = res.cart.line_items.map((item) => { return { product_id: item.product_id, variant_id: item.variant_id, quantity: item.quantity, price: item.price } }); } payload.line_items = line_items; that.cart_items_ = line_items; return that.fetchRulesRequest(payload); }); } else { if (this.show_type_ === 3) { payload.line_items = [{ product_id: this.product_resource_id_ }]; } else if (this.show_type_ === 4) { payload.collection_id = this.collection_resource_id_; } else if (this.show_type_ === 7) { payload.customer_id = this.customer_id_; } else if (this.show_type_ === 8) { payload.order_id = this.order_id_; } return this.fetchRulesRequest(payload); } } fetchRulesRequest(payload) { return fetch(window.C_SETTINGS.routes.root + "/api/possum/recommend_query", { method: "POST", headers: { "Content-Type": "application/json" }, body: JSON.stringify(payload) }).then(function(res){ if(res.ok){ return res.json(); } }); } fetchCart() { return fetch(`/api/cart/cart-select?r=${Math.random().toString(36).slice(-4)}`) .then((res) => { if (res.ok) { return res.json(); } }); } fetchRuleProductList(rule_id) { const payload = { page: 1, limit: 100, fields: ["title", "url", "image", "min_price_variant.price", "min_price_variant.compare_at_price"], rule_id: rule_id, }; if (this.show_type_ === 3) { payload.line_items = [{ product_id: this.product_resource_id_ }]; } else if (this.show_type_ === 4) { payload.collection_id = this.collection_resource_id_; } else if (this.show_type_ === 6) { payload.line_items = this.cart_items_; } else if (this.show_type_ === 7) { payload.customer_id = this.customer_id_; } else if (this.show_type_ === 8) { payload.order_id = this.order_id_; } return fetch(window.C_SETTINGS.routes.root + "/api/possum/recommend_products", { method: "POST", headers: { "Content-Type": "application/json" }, body: JSON.stringify(payload) }).then(function(res){ if(res.ok){ return res.json(); } }).catch(function(err){ console.log(err); }); } fetchProductData(product_id) { return fetch(window.C_SETTINGS.routes.root + "/api/possum/products", { method: "POST", headers: { "Content-Type": "application/json" }, body: JSON.stringify({ product_ids: [product_id], fields: [ "images", "options", "min_price_variant", "variants"] }) }).then(function(res){ if(res.ok){ return res.json(); } }).catch(function(err){ console.log(err); const loadingEl = document.getElementById('smart_recommend_loading'); if (loadingEl) { loadingEl.style.display = 'none'; } }); } getStyle(ele, style) { if (!ele) return; if (window.getComputedStyle) { return window.getComputedStyle(ele)[style]; } return ele.currentStyle[style]; } directTo(id, direction) { const scrollElement = document.getElementById(`smart_recommend_rule_ul_${id}`); const blockWidth = parseInt(this.getStyle(scrollElement, 'width')); const scrollLength = (blockWidth * 0.19 - 12) * 5; const scrollPoint = scrollElement.scrollWidth - scrollElement.clientWidth; if (!scrollElement) return; if (direction === 'left') { if (document.dir === 'rtl') { scrollElement.scrollTo({ left: Math.abs(scrollElement.scrollLeft) >= scrollPoint - 100 ? 0 : scrollElement.scrollLeft - scrollLength, behavior: 'smooth' }); return; } scrollElement.scrollTo({ left: Math.max(scrollElement.scrollLeft - scrollLength, 0), behavior: 'smooth' }); } else { if (document.dir === 'rtl') { scrollElement.scrollTo({ left: Math.abs(scrollElement.scrollLeft) >= scrollPoint + 100 ? 0 : scrollElement.scrollLeft + scrollLength, behavior: 'smooth' }); return; } scrollElement.scrollTo({ left: scrollElement.scrollLeft >= scrollPoint - 100 ? 0 : scrollElement.scrollLeft + scrollLength, behavior: 'smooth' }); } } trackRuleImpress(rule) { if (window.sa && window.sa.track) { window.sa.track("plugin_common", { plugin_name: "upsell", event_type: "impressions", rule_id: rule.id, ssp: rule.ssp, scm: rule.scm, show_type: this.show_type_, support_app_block: window.C_SETTINGS.theme.support_app_block }); window.sa.track("module_impressions", { aid: `smart_recommend.${this.show_type_}.${rule.id}`, support_app_block: window.C_SETTINGS.theme.support_app_block }); } } trackQuickShop(data) { window.sa && sa.track && sa.track("plugin_common", { plugin_name: "upsell", event_type: "quick_shop", rule_id: data.rule_id, product_id: data.product_id, show_type: this.show_type_, }); } impressListen(selector, cb) { const el = document.querySelector(selector); const onImpress = (e) => { if (e) { e.stopPropagation(); } cb(); }; if (el && !el.getAttribute('imprsd')) { el.addEventListener('impress', onImpress) } else if (el) { onImpress(); } } } SPZ.defineElement('spz-custom-smart-block', SpzSmartBlockComponent);

T-MOTOR AUZ22×10 Fixed-Wing Carbon Fiber Propeller

AUZ22×10 fixed-wing carbon fiber propeller is designed for fixed-wing UAV propulsion systems, delivering efficient thrust and stable long-endurance performance. Built with CFD-optimized aerodynamic design and resin-based carbon fiber composite with PMI foam core, it provides reliable flight stability and improved efficiency. Precisely matched with AT series motors, it ensures consistent power output for industrial UAV missions such as surveying, logistics, and inspection.

AUZ22×10 Propeller Highlights

  • CFD Aerodynamic Design:Optimized airfoil reduces drag and improves fixed-wing flight efficiency
  • Motor Matching:Compatible with AT5230 / AT7224 / AT8020 motors, stable operation up to 7950 RPM
  • High Thrust Output:Up to 17.6kg recommended thrust, 22kg maximum limit for UAV applications
  • Lightweight Composite Structure:Resin-based carbon fiber with PMI foam core ensures rigidity and low weight
  • Fast Response Control:Reduced rotational inertia improves acceleration and flight responsiveness
  • Environmental Resistance:Stable performance under temperature, humidity, UV, and salt spray conditions
  • Multi-Platform Compatibility:Supports fixed-wing, and VTOL UAV systems

AUZ series electric fixed-wing carbon fiber propellerAUZ22x10 propeller high-efficiency aerodynamic airfoil designCFD-optimized AUZ22x10 propeller for fixed-wing UAVsAUZ22x10 propeller matched with motor and ESC systemAUZ22x10 propeller designed for efficient power performanceAUZ22x10 propeller thrust curve compared with standard propellersAUZ22x10 propeller with high-stiffness carbon fiber layup structureAUZ22x10 propeller low-porosity carbon fiber structureDurable AUZ22x10 propeller for various flight environmentsAUZ22x10 propeller for conventional, flying wing, and VTOL UAVsAUZ series UAV propellers from 12 to 34 inches with custom pitch and speed optionsAUZ series carbon fiber propeller manufacturing processAUZ series carbon fiber propeller manufacturing process

T-MOTOR AUZ22x10 propeller technical drawingT-MOTOR AUZ22x10 propeller specificationT-MOTOR AUZ22x10 propeller tese dataT-MOTOR AUZ22x10 propeller packing list