UAV Propulsion Systems | T-MOTOR Official Shop — Free Worldwide Express Shipping on Orders Over USD 200(Excl. Remote Areas)
T-MOTOR UAV Propulsion Systems
Top searched
T-MOTOR ALPHA 80A 12S drone ESC is designed for professional multirotor UAV systems, delivering stable and efficient motor control based on FOC technology.
It supports 12S power systems (18–52.2V) with 80A continuous current and 100A peak output, suitable for medium-to-heavy duty UAV propulsion systems. The ESC features a compact 88.5 × 36.6 × 19 mm design and 110 g weight (including cables), making it suitable for system integration in industrial drone platforms.
It provides low noise operation, fast response, and strong anti-interference performance for reliable flight stability in demanding environments.
Compared with traditional square-wave driving methods, the ALPHA ESC delivers smoother startup behavior, reduced pulse current, and improved motor efficiency for stable flight performance.
Integrated protection features include over-current protection, motor lock-up protection, short-circuit protection, and low-voltage protection for safe and reliable operation in professional UAV environments.









Business Hours
Mon–Fri, 09:00–18:00 (UTC+8)