T-MOTOR A6-M-12S Propulsion system: A6-M Motor+12S FOC 50A ESC+MF2311P-M Prop
T-MOTOR A6-M-12S Propulsion system: A6-M Motor+12S FOC 50A ESC+MF2311P-M Prop
T-MOTOR A6-M-12S Propulsion system: A6-M Motor+12S FOC 50A ESC+MF2311P-M Prop
T-MOTOR A6-M-12S Propulsion system: A6-M Motor+12S FOC 50A ESC+MF2311P-M Prop
T-MOTOR A6-M-12S Propulsion system: A6-M Motor+12S FOC 50A ESC+MF2311P-M Prop
T-MOTOR A6-M-12S Propulsion system: A6-M Motor+12S FOC 50A ESC+MF2311P-M Prop
T-MOTOR A6-M-12S Propulsion system: A6-M Motor+12S FOC 50A ESC+MF2311P-M Prop
T-MOTOR A6-M-12S Propulsion system: A6-M Motor+12S FOC 50A ESC+MF2311P-M Prop
T-MOTOR A6-M-12S Propulsion system: A6-M Motor+12S FOC 50A ESC+MF2311P-M Prop
T-MOTOR A6-M-12S Propulsion system: A6-M Motor+12S FOC 50A ESC+MF2311P-M Prop
T-MOTOR A6-M-12S Propulsion system: A6-M Motor+12S FOC 50A ESC+MF2311P-M Prop
T-MOTOR A6-M-12S Propulsion system: A6-M Motor+12S FOC 50A ESC+MF2311P-M Prop
T-MOTOR A6-M-12S Propulsion system: A6-M Motor+12S FOC 50A ESC+MF2311P-M Prop
T-MOTOR A6-M-12S Propulsion system: A6-M Motor+12S FOC 50A ESC+MF2311P-M Prop

T-MOTOR A6-M-12S Propulsion system: A6-M Motor+12S FOC 50A ESC+MF2311P-M Prop

Price

$0.00 $0.00
Save $0.00
class SpzCustomDiscountFlashsale extends SPZ.BaseElement { constructor(element) { super(element); this.xhr_ = SPZServices.xhrFor(this.win); this.getFlashSaleApi = "\/api\/storefront\/promotion\/flashsale\/display_setting\/product_setting"; this.timer = null; this.variantId = "779f80ec-7887-44b2-b4cb-6cc9857f9eb7"; // 促销活动数据 this.flashsaleData = {} } isLayoutSupported(layout) { return layout == SPZCore.Layout.CONTAINER; } buildCallback() { this.templates_ = SPZServices.templatesForDoc(); this.viewport_ = this.getViewport(); // 挂载bind函数 解决this指向问题 this.render = this.render.bind(this); this.resize = this.resize.bind(this); this.switchVariant = this.switchVariant.bind(this); } mountCallback() { // 获取数据 this.getData(); this.element.onclick = (e) => { const cur = this.win.document.querySelector(".app_discount_flashsale_desc"); if (this.flashsaleData.product_setting.is_redirection && appDiscountUtils.inProductBody(this.element) && e.target !== cur) { this.win.open(`/promotions/discount-default/${this.flashsaleData.discount_info.id}`); } } // 绑定 this.viewport_.onResize(this.resize); // 监听子款式切换,重新渲染 this.win.document.addEventListener('dj.variantChange', this.switchVariant); } unmountCallback() { // 解绑 this.viewport_.removeResize(this.resize); this.win.document.removeEventListener('dj.variantChange', this.switchVariant); // 清除定时器 if (this.timer) { clearTimeout(this.timer); this.timer = null; } } resize() { if (this.timer) { clearTimeout(this.timer) this.timer = null; } this.timer = setTimeout(() => { this.render(); }, 200) } switchVariant(event) { const variant = event.detail.selected; if (variant.product_id == '749cb040-5736-4d6a-b706-eba589ce05ac' && variant.id != this.variantId) { this.variantId = variant.id; this.getData(); } } getData() { const reqBody = { product_id: "749cb040-5736-4d6a-b706-eba589ce05ac", product_type: "default", variant_id: this.variantId } this.flashsaleData = {}; this.win.fetch(this.getFlashSaleApi, { method: "POST", body: JSON.stringify(reqBody), headers: { "Content-Type": "application/json" } }).then(async (response) => { if (response.ok) { this.flashsaleData = await response.json(); this.render(); } else { this.clearDom(); } }).catch(err => { this.clearDom(); }); } clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } render() { this.templates_ .findAndRenderTemplate(this.element, { isMobile: appDiscountUtils.judgeMobile(), isRTL: appDiscountUtils.judgeRTL(), inProductDetail: appDiscountUtils.inProductBody(this.element), flashsaleData: this.flashsaleData, image_domain: this.win.SHOPLAZZA.image_domain, }) .then((el) => { this.clearDom(); this.element.appendChild(el); }) } } SPZ.defineElement('spz-custom-discount-flashsale', SpzCustomDiscountFlashsale);

Quantity

Product was out of stock.
If you have any questions, please contact :
WhatsApp +86 166 0709 2914     Email:onlinesales@tmotor.com
-USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
-Prices do not include customs clearance fees and taxes.
-With valid purchase vouchers warranty period is 365 days starting from date of purchase on the vouchers (including date of purchase).

A6-M-12S Drone Propulsion System for 8–10 Multirotor DronesA6-M-12S Agricultural Drone Propulsion SystemA6-M-12S Propulsion System max takeoff weight 8–10kg (Quad) / 12–15kg (Hexa)

Specifications

A6-M-12S Drone Propulsion System Technical DrawingA6-M-12S Drone Propulsion System SpecificationA6-M-12S Drone Propulsion System Test DataA6-M-12S Agricultural Drone Propulsion System Test DataA6-M-12S Drone Propulsion System Motor Analysis chartA6-M-12S Drone Propulsion System System Packing List