A14-14S propulsion system for 50L quadcopters (100-108kg) and 60L hexacopters (150-162kg) in agriculture.
A14-14S propulsion system for 50L quadcopters (100-108kg) and 60L hexacopters (150-162kg) in agriculture.
A14-14S propulsion system for 50L quadcopters (100-108kg) and 60L hexacopters (150-162kg) in agriculture.
A14-14S propulsion system for 50L quadcopters (100-108kg) and 60L hexacopters (150-162kg) in agriculture.
A14-14S propulsion system for 50L quadcopters (100-108kg) and 60L hexacopters (150-162kg) in agriculture.
A14-14S propulsion system for 50L quadcopters (100-108kg) and 60L hexacopters (150-162kg) in agriculture.
A14-14S propulsion system for 50L quadcopters (100-108kg) and 60L hexacopters (150-162kg) in agriculture.
A14-14S propulsion system for 50L quadcopters (100-108kg) and 60L hexacopters (150-162kg) in agriculture.
A14-14S propulsion system for 50L quadcopters (100-108kg) and 60L hexacopters (150-162kg) in agriculture.
A14-14S propulsion system for 50L quadcopters (100-108kg) and 60L hexacopters (150-162kg) in agriculture.
A14-14S propulsion system for 50L quadcopters (100-108kg) and 60L hexacopters (150-162kg) in agriculture.
A14-14S propulsion system for 50L quadcopters (100-108kg) and 60L hexacopters (150-162kg) in agriculture.
A14-14S propulsion system for 50L quadcopters (100-108kg) and 60L hexacopters (150-162kg) in agriculture.
A14-14S propulsion system for 50L quadcopters (100-108kg) and 60L hexacopters (150-162kg) in agriculture.

A14-14S propulsion system for 50L quadcopters (100-108kg) and 60L hexacopters (150-162kg) in agriculture.

Price

$0.00 $0.00
Save $0.00
class SpzCustomDiscountFlashsale extends SPZ.BaseElement { constructor(element) { super(element); this.xhr_ = SPZServices.xhrFor(this.win); this.getFlashSaleApi = "\/api\/storefront\/promotion\/flashsale\/display_setting\/product_setting"; this.timer = null; this.variantId = "b337df01-c425-4ba9-9a1f-8531967eeabc"; // 促销活动数据 this.flashsaleData = {} } isLayoutSupported(layout) { return layout == SPZCore.Layout.CONTAINER; } buildCallback() { this.templates_ = SPZServices.templatesForDoc(); this.viewport_ = this.getViewport(); // 挂载bind函数 解决this指向问题 this.render = this.render.bind(this); this.resize = this.resize.bind(this); this.switchVariant = this.switchVariant.bind(this); } mountCallback() { // 获取数据 this.getData(); this.element.onclick = (e) => { const cur = this.win.document.querySelector(".app_discount_flashsale_desc"); if (this.flashsaleData.product_setting.is_redirection && appDiscountUtils.inProductBody(this.element) && e.target !== cur) { this.win.open(`/promotions/discount-default/${this.flashsaleData.discount_info.id}`); } } // 绑定 this.viewport_.onResize(this.resize); // 监听子款式切换,重新渲染 this.win.document.addEventListener('dj.variantChange', this.switchVariant); } unmountCallback() { // 解绑 this.viewport_.removeResize(this.resize); this.win.document.removeEventListener('dj.variantChange', this.switchVariant); // 清除定时器 if (this.timer) { clearTimeout(this.timer); this.timer = null; } } resize() { if (this.timer) { clearTimeout(this.timer) this.timer = null; } this.timer = setTimeout(() => { this.render(); }, 200) } switchVariant(event) { const variant = event.detail.selected; if (variant.product_id == '1fba9d09-1144-4e12-8d97-6157f2824741' && variant.id != this.variantId) { this.variantId = variant.id; this.getData(); } } getData() { const reqBody = { product_id: "1fba9d09-1144-4e12-8d97-6157f2824741", product_type: "default", variant_id: this.variantId } this.flashsaleData = {}; this.win.fetch(this.getFlashSaleApi, { method: "POST", body: JSON.stringify(reqBody), headers: { "Content-Type": "application/json" } }).then(async (response) => { if (response.ok) { this.flashsaleData = await response.json(); this.render(); } else { this.clearDom(); } }).catch(err => { this.clearDom(); }); } clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } render() { this.templates_ .findAndRenderTemplate(this.element, { isMobile: appDiscountUtils.judgeMobile(), isRTL: appDiscountUtils.judgeRTL(), inProductDetail: appDiscountUtils.inProductBody(this.element), flashsaleData: this.flashsaleData, image_domain: this.win.SHOPLAZZA.image_domain, }) .then((el) => { this.clearDom(); this.element.appendChild(el); }) } } SPZ.defineElement('spz-custom-discount-flashsale', SpzCustomDiscountFlashsale);

Quantity

Product was out of stock.
If you have any questions, please contact :
WhatsApp +86 166 0709 2914     Email:onlinesales@tmotor.com
USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
Prices do not include customs clearance fees and taxes.
With valid purchase vouchers warranty period is 365 days starting from date of purchase on the vouchers (including date of purchase).

A14-14S Drone Propulsion System For 50L And 60L Agricultural DronesA14-14S Drone Propulsion SystemA14-14S Drone Propulsion System ConfigurationA14-14S Drone Propulsion System For 40L And 50L Agricultural Drones

Specifications

A14-14S Drone Propulsion System Technical DrawingA14-14S Drone Propulsion System SpecificationA14-14S Drone Propulsion System Test DataA14-14S Drone Propulsion System Load CurveA14-14S Drone Propulsion System System Packing List