A12-24S propulsion system for 30L quadcopters (60-70kg) and 40L hexacopters (90-108kg) in agriculture
A12-24S propulsion system for 30L quadcopters (60-70kg) and 40L hexacopters (90-108kg) in agriculture
A12-24S propulsion system for 30L quadcopters (60-70kg) and 40L hexacopters (90-108kg) in agriculture
A12-24S propulsion system for 30L quadcopters (60-70kg) and 40L hexacopters (90-108kg) in agriculture
A12-24S propulsion system for 30L quadcopters (60-70kg) and 40L hexacopters (90-108kg) in agriculture
A12-24S propulsion system for 30L quadcopters (60-70kg) and 40L hexacopters (90-108kg) in agriculture
A12-24S propulsion system for 30L quadcopters (60-70kg) and 40L hexacopters (90-108kg) in agriculture
A12-24S propulsion system for 30L quadcopters (60-70kg) and 40L hexacopters (90-108kg) in agriculture
A12-24S propulsion system for 30L quadcopters (60-70kg) and 40L hexacopters (90-108kg) in agriculture
A12-24S propulsion system for 30L quadcopters (60-70kg) and 40L hexacopters (90-108kg) in agriculture
A12-24S propulsion system for 30L quadcopters (60-70kg) and 40L hexacopters (90-108kg) in agriculture
A12-24S propulsion system for 30L quadcopters (60-70kg) and 40L hexacopters (90-108kg) in agriculture
A12-24S propulsion system for 30L quadcopters (60-70kg) and 40L hexacopters (90-108kg) in agriculture
A12-24S propulsion system for 30L quadcopters (60-70kg) and 40L hexacopters (90-108kg) in agriculture

A12-24S propulsion system for 30L quadcopters (60-70kg) and 40L hexacopters (90-108kg) in agriculture

Price

$0.00 $0.00
Save $0.00
class SpzCustomDiscountFlashsale extends SPZ.BaseElement { constructor(element) { super(element); this.xhr_ = SPZServices.xhrFor(this.win); this.getFlashSaleApi = "\/api\/storefront\/promotion\/flashsale\/display_setting\/product_setting"; this.timer = null; this.variantId = "14a029db-6ad7-4f52-8c36-b6326222e62d"; // 促销活动数据 this.flashsaleData = {} } isLayoutSupported(layout) { return layout == SPZCore.Layout.CONTAINER; } buildCallback() { this.templates_ = SPZServices.templatesForDoc(); this.viewport_ = this.getViewport(); // 挂载bind函数 解决this指向问题 this.render = this.render.bind(this); this.resize = this.resize.bind(this); this.switchVariant = this.switchVariant.bind(this); } mountCallback() { // 获取数据 this.getData(); this.element.onclick = (e) => { const cur = this.win.document.querySelector(".app_discount_flashsale_desc"); if (this.flashsaleData.product_setting.is_redirection && appDiscountUtils.inProductBody(this.element) && e.target !== cur) { this.win.open(`/promotions/discount-default/${this.flashsaleData.discount_info.id}`); } } // 绑定 this.viewport_.onResize(this.resize); // 监听子款式切换,重新渲染 this.win.document.addEventListener('dj.variantChange', this.switchVariant); } unmountCallback() { // 解绑 this.viewport_.removeResize(this.resize); this.win.document.removeEventListener('dj.variantChange', this.switchVariant); // 清除定时器 if (this.timer) { clearTimeout(this.timer); this.timer = null; } } resize() { if (this.timer) { clearTimeout(this.timer) this.timer = null; } this.timer = setTimeout(() => { this.render(); }, 200) } switchVariant(event) { const variant = event.detail.selected; if (variant.product_id == '7562b57d-aab2-48e4-8b6e-8a815bf746f1' && variant.id != this.variantId) { this.variantId = variant.id; this.getData(); } } getData() { const reqBody = { product_id: "7562b57d-aab2-48e4-8b6e-8a815bf746f1", product_type: "default", variant_id: this.variantId } this.flashsaleData = {}; this.win.fetch(this.getFlashSaleApi, { method: "POST", body: JSON.stringify(reqBody), headers: { "Content-Type": "application/json" } }).then(async (response) => { if (response.ok) { this.flashsaleData = await response.json(); this.render(); } else { this.clearDom(); } }).catch(err => { this.clearDom(); }); } clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } render() { this.templates_ .findAndRenderTemplate(this.element, { isMobile: appDiscountUtils.judgeMobile(), isRTL: appDiscountUtils.judgeRTL(), inProductDetail: appDiscountUtils.inProductBody(this.element), flashsaleData: this.flashsaleData, image_domain: this.win.SHOPLAZZA.image_domain, }) .then((el) => { this.clearDom(); this.element.appendChild(el); }) } } SPZ.defineElement('spz-custom-discount-flashsale', SpzCustomDiscountFlashsale);

Quantity

Product was out of stock.
If you have any questions, please contact :
WhatsApp +86 166 0709 2914     Email:onlinesales@tmotor.com
USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
Prices do not include customs clearance fees and taxes.
With valid purchase vouchers warranty period is 365 days starting from date of purchase on the vouchers (including date of purchase).

A12-24S Drone Propulsion System For 30L And 40L Agricultural DronesA12-24S Drone Propulsion SystemA12-24S Drone Propulsion System Payload and Takeoff Weight Data

Specifications

A12-24S Drone Propulsion System Technical DrawingA12-24S Drone Propulsion System SpecificationA12-24S SpecificationA12-24S Drone Propulsion System Test DataA12-24S Drone Propulsion System Load CurveA12-24S Drone Propulsion System System Packing List