A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.
A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.

A10XL propulsion system for 30L quadcopters (52-60kg) and 45L hexacopters (78-90kg) in agriculture.

Price

$0.00 $0.00
Save $0.00
class SpzCustomDiscountFlashsale extends SPZ.BaseElement { constructor(element) { super(element); this.xhr_ = SPZServices.xhrFor(this.win); this.getFlashSaleApi = "\/api\/storefront\/promotion\/flashsale\/display_setting\/product_setting"; this.timer = null; this.variantId = "b31c63fb-28c1-4abe-879f-ebdac14fdc4a"; // 促销活动数据 this.flashsaleData = {} } isLayoutSupported(layout) { return layout == SPZCore.Layout.CONTAINER; } buildCallback() { this.templates_ = SPZServices.templatesForDoc(); this.viewport_ = this.getViewport(); // 挂载bind函数 解决this指向问题 this.render = this.render.bind(this); this.resize = this.resize.bind(this); this.switchVariant = this.switchVariant.bind(this); } mountCallback() { // 获取数据 this.getData(); this.element.onclick = (e) => { const cur = this.win.document.querySelector(".app_discount_flashsale_desc"); if (this.flashsaleData.product_setting.is_redirection && appDiscountUtils.inProductBody(this.element) && e.target !== cur) { this.win.open(`/promotions/discount-default/${this.flashsaleData.discount_info.id}`); } } // 绑定 this.viewport_.onResize(this.resize); // 监听子款式切换,重新渲染 this.win.document.addEventListener('dj.variantChange', this.switchVariant); } unmountCallback() { // 解绑 this.viewport_.removeResize(this.resize); this.win.document.removeEventListener('dj.variantChange', this.switchVariant); // 清除定时器 if (this.timer) { clearTimeout(this.timer); this.timer = null; } } resize() { if (this.timer) { clearTimeout(this.timer) this.timer = null; } this.timer = setTimeout(() => { this.render(); }, 200) } switchVariant(event) { const variant = event.detail.selected; if (variant.product_id == 'fce7a629-fe71-49c5-8bed-1f233af714b2' && variant.id != this.variantId) { this.variantId = variant.id; this.getData(); } } getData() { const reqBody = { product_id: "fce7a629-fe71-49c5-8bed-1f233af714b2", product_type: "default", variant_id: this.variantId } this.flashsaleData = {}; this.win.fetch(this.getFlashSaleApi, { method: "POST", body: JSON.stringify(reqBody), headers: { "Content-Type": "application/json" } }).then(async (response) => { if (response.ok) { this.flashsaleData = await response.json(); this.render(); } else { this.clearDom(); } }).catch(err => { this.clearDom(); }); } clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } render() { this.templates_ .findAndRenderTemplate(this.element, { isMobile: appDiscountUtils.judgeMobile(), isRTL: appDiscountUtils.judgeRTL(), inProductDetail: appDiscountUtils.inProductBody(this.element), flashsaleData: this.flashsaleData, image_domain: this.win.SHOPLAZZA.image_domain, }) .then((el) => { this.clearDom(); this.element.appendChild(el); }) } } SPZ.defineElement('spz-custom-discount-flashsale', SpzCustomDiscountFlashsale);

color

Please select a color

Quantity

Product was out of stock.
If you have any questions, please contact :
WhatsApp +86 166 0709 2914     Email:onlinesales@tmotor.com
-USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
-Prices do not include customs clearance fees and taxes.
-With valid purchase vouchers warranty period is 365 days starting from date of purchase on the vouchers (including date of purchase).

A10XL Drone Propulsion System For 30L And 45L Agricultural DronesA10XL Drone Propulsion SystemA10XL Drone Propulsion System Payload and Takeoff Weight DataA10XL Drone Propulsion System with two color options

Specifications

A10XL Drone Propulsion System Technical DrawingA10XL Drone Propulsion System SpecificationA10XL Drone Propulsion System Test DataA10XL Drone Propulsion System Motor Analysis chartA10XL Drone Propulsion System System Packing List