A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.
A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.

A10L propulsion system for 20L quadcopters (44-452kg) and 30L hexacopters (66-78kg) in agriculture.

Price

$0.00 $0.00
Save $0.00
class SpzCustomDiscountFlashsale extends SPZ.BaseElement { constructor(element) { super(element); this.xhr_ = SPZServices.xhrFor(this.win); this.getFlashSaleApi = "\/api\/storefront\/promotion\/flashsale\/display_setting\/product_setting"; this.timer = null; this.variantId = "1555934c-922c-4ace-a882-39febffbd6da"; // 促销活动数据 this.flashsaleData = {} } isLayoutSupported(layout) { return layout == SPZCore.Layout.CONTAINER; } buildCallback() { this.templates_ = SPZServices.templatesForDoc(); this.viewport_ = this.getViewport(); // 挂载bind函数 解决this指向问题 this.render = this.render.bind(this); this.resize = this.resize.bind(this); this.switchVariant = this.switchVariant.bind(this); } mountCallback() { // 获取数据 this.getData(); this.element.onclick = (e) => { const cur = this.win.document.querySelector(".app_discount_flashsale_desc"); if (this.flashsaleData.product_setting.is_redirection && appDiscountUtils.inProductBody(this.element) && e.target !== cur) { this.win.open(`/promotions/discount-default/${this.flashsaleData.discount_info.id}`); } } // 绑定 this.viewport_.onResize(this.resize); // 监听子款式切换,重新渲染 this.win.document.addEventListener('dj.variantChange', this.switchVariant); } unmountCallback() { // 解绑 this.viewport_.removeResize(this.resize); this.win.document.removeEventListener('dj.variantChange', this.switchVariant); // 清除定时器 if (this.timer) { clearTimeout(this.timer); this.timer = null; } } resize() { if (this.timer) { clearTimeout(this.timer) this.timer = null; } this.timer = setTimeout(() => { this.render(); }, 200) } switchVariant(event) { const variant = event.detail.selected; if (variant.product_id == 'c2a924fb-2c73-4d1a-807a-6796c2431393' && variant.id != this.variantId) { this.variantId = variant.id; this.getData(); } } getData() { const reqBody = { product_id: "c2a924fb-2c73-4d1a-807a-6796c2431393", product_type: "default", variant_id: this.variantId } this.flashsaleData = {}; this.win.fetch(this.getFlashSaleApi, { method: "POST", body: JSON.stringify(reqBody), headers: { "Content-Type": "application/json" } }).then(async (response) => { if (response.ok) { this.flashsaleData = await response.json(); this.render(); } else { this.clearDom(); } }).catch(err => { this.clearDom(); }); } clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } render() { this.templates_ .findAndRenderTemplate(this.element, { isMobile: appDiscountUtils.judgeMobile(), isRTL: appDiscountUtils.judgeRTL(), inProductDetail: appDiscountUtils.inProductBody(this.element), flashsaleData: this.flashsaleData, image_domain: this.win.SHOPLAZZA.image_domain, }) .then((el) => { this.clearDom(); this.element.appendChild(el); }) } } SPZ.defineElement('spz-custom-discount-flashsale', SpzCustomDiscountFlashsale);

color

Please select a color

Quantity

Product was out of stock.
If you have any questions, please contact :
WhatsApp +86 166 0709 2914     Email:onlinesales@tmotor.com
-USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
-Prices do not include customs clearance fees and taxes.
-With valid purchase vouchers warranty period is 365 days starting from date of purchase on the vouchers (including date of purchase).

A10L Drone Propulsion System For 20L And 30L Agricultural DronesA10L Drone Propulsion SystemA10L Drone Propulsion System Payload and Takeoff Weight DataA10L Drone Propulsion System with two color options

Specifications

A10L Drone Propulsion System Technical DrawingA10L Drone Propulsion System SpecificationA10L Drone Propulsion System Test DataA10L Drone Propulsion System Motor Analysis chartA10L Drone Propulsion System System Packing List