A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.
A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.

A10 propulsion system for 16L quadcopters (28-44kg) and 25L hexacopters (42-66kg) in agriculture.

Price

$0.00 $0.00
Save $0.00
class SpzCustomDiscountFlashsale extends SPZ.BaseElement { constructor(element) { super(element); this.xhr_ = SPZServices.xhrFor(this.win); this.getFlashSaleApi = "\/api\/storefront\/promotion\/flashsale\/display_setting\/product_setting"; this.timer = null; this.variantId = "e466e7c3-aea1-4956-a730-ea3cc5615ad4"; // 促销活动数据 this.flashsaleData = {} } isLayoutSupported(layout) { return layout == SPZCore.Layout.CONTAINER; } buildCallback() { this.templates_ = SPZServices.templatesForDoc(); this.viewport_ = this.getViewport(); // 挂载bind函数 解决this指向问题 this.render = this.render.bind(this); this.resize = this.resize.bind(this); this.switchVariant = this.switchVariant.bind(this); } mountCallback() { // 获取数据 this.getData(); this.element.onclick = (e) => { const cur = this.win.document.querySelector(".app_discount_flashsale_desc"); if (this.flashsaleData.product_setting.is_redirection && appDiscountUtils.inProductBody(this.element) && e.target !== cur) { this.win.open(`/promotions/discount-default/${this.flashsaleData.discount_info.id}`); } } // 绑定 this.viewport_.onResize(this.resize); // 监听子款式切换,重新渲染 this.win.document.addEventListener('dj.variantChange', this.switchVariant); } unmountCallback() { // 解绑 this.viewport_.removeResize(this.resize); this.win.document.removeEventListener('dj.variantChange', this.switchVariant); // 清除定时器 if (this.timer) { clearTimeout(this.timer); this.timer = null; } } resize() { if (this.timer) { clearTimeout(this.timer) this.timer = null; } this.timer = setTimeout(() => { this.render(); }, 200) } switchVariant(event) { const variant = event.detail.selected; if (variant.product_id == '8c9c9d6d-d84b-4c56-adba-2c32efc6d50b' && variant.id != this.variantId) { this.variantId = variant.id; this.getData(); } } getData() { const reqBody = { product_id: "8c9c9d6d-d84b-4c56-adba-2c32efc6d50b", product_type: "default", variant_id: this.variantId } this.flashsaleData = {}; this.win.fetch(this.getFlashSaleApi, { method: "POST", body: JSON.stringify(reqBody), headers: { "Content-Type": "application/json" } }).then(async (response) => { if (response.ok) { this.flashsaleData = await response.json(); this.render(); } else { this.clearDom(); } }).catch(err => { this.clearDom(); }); } clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } render() { this.templates_ .findAndRenderTemplate(this.element, { isMobile: appDiscountUtils.judgeMobile(), isRTL: appDiscountUtils.judgeRTL(), inProductDetail: appDiscountUtils.inProductBody(this.element), flashsaleData: this.flashsaleData, image_domain: this.win.SHOPLAZZA.image_domain, }) .then((el) => { this.clearDom(); this.element.appendChild(el); }) } } SPZ.defineElement('spz-custom-discount-flashsale', SpzCustomDiscountFlashsale);

color

Please select a color

Quantity

Product was out of stock.
If you have any questions, please contact :
WhatsApp +86 166 0709 2914     Email:onlinesales@tmotor.com
USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
Prices do not include customs clearance fees and taxes.
With valid purchase vouchers warranty period is 365 days starting from date of purchase on the vouchers (including date of purchase).

A10 Drone Propulsion System For 16L And 25L Agricultural DronesA10 Drone Propulsion SystemA10 Drone Propulsion System Payload and Takeoff Weight DataA10 Drone Propulsion System with two color options

Specifications

A10 Drone Propulsion System Technical DrawingA10 Drone Propulsion System SpecificationA10 Drone Propulsion System Test DataA10 Drone Propulsion System Load CurveA10 Drone Propulsion System System Packing List