T-MOTOR 701-X Standard Integrated Propulsion System
The T-MOTOR 701-X Standard Integrated Propulsion System is a modular multirotor UAV propulsion solution designed for industrial and heavy-lift drone platforms. It combines the MN701-S brushless motor, Alpha 80A FOC ESC, and MF2614 carbon fiber folding propeller into an integrated UAV power system for stable thrust output, simplified installation, and reliable industrial UAV operation.
Suitable for cargo drones, aerial surveying, mapping, inspection, and heavy-load multirotor UAV applications.
701-X Integrated Propulsion System Core Advantages:
- Integrated motor, FOC ESC, and carbon folding propeller design for simplified UAV installation and improved multirotor propulsion system compatibility.
- Alpha 80A HV FOC ESC optimized for 12S battery systems, providing efficient and stable motor control for industrial UAV and heavy-lift drone applications.
- MF2614 carbon fiber folding propeller delivers high RPM efficiency and stable thrust output for industrial multirotor UAV operation.
- Modular 30mm and 25mm UAV arm compatibility with included adapter ring for flexible drone propulsion system integration.
- Built-in LED light improves visibility and maneuverability during low-light industrial UAV operations.
Technical Specifications
- Motor: MN701-S KV135 Brushless Motor
- ESC: Alpha 80A HV Round FOC ESC
- Propeller: MF2614 Carbon Fiber Folding Propeller
- Voltage: 12S
- System Type: Integrated Multirotor UAV Propulsion System
- Tube Size: Compatible with 30mm and 25mm tubes via adapter ring switching








Specifications

| Specification | |||
| Product Model | 701-XKV135 | Exposed wire length | 600mm |
| Arm size | 143*90.6*70.2mm | Boom weight (incl. wire) | 628g |
| Configu ration | 24N28P | Shaft Diameter | IN:8mm OUT:8mm |
| Idle Current(24V) | 0.9A | Rated Voltage(Lipo) | 12S |
| Internal Resistance | 94mΩ | IP | / |
| Peak Current(180s) | 42A | ESC | ALPHA 80A 12S |
| Max Power (180S) | 2100W | Propeller Recommendation | MF2614 |
| Test Data | ||||||||||
| Type | Propeller | Throttle (%) |
Voltage (V) |
Current (A) |
Power (W) |
RPM | Torque (N·m) |
Thrust (g) |
Efficiency (g/W) |
Operating Temperature (℃) |
| 701-X KV135(Alpha 80A 12S ) |
MF2614 | 40% | 47.95 | 5.50 | 264 | 2283 | 0.90 | 2843 | 10.78 | 74 (Ambient Temperature: 25) |
| 45% | 47.92 | 7.39 | 354 | 2531 | 1.10 | 3477 | 9.82 | |||
| 50% | 47.85 | 9.60 | 459 | 2768 | 1.32 | 4165 | 9.07 | |||
| 55% | 47.79 | 12.18 | 582 | 2998 | 1.54 | 4877 | 8.38 | |||
| 60% | 47.70 | 15.22 | 726 | 3221 | 1.78 | 5664 | 7.80 | |||
| 65% | 47.61 | 18.67 | 889 | 3438 | 2.02 | 6455 | 7.26 | |||
| 70% | 47.50 | 22.55 | 1071 | 3648 | 2.27 | 7273 | 6.79 | |||
| 75% | 47.37 | 26.99 | 1279 | 3850 | 2.53 | 8114 | 6.35 | |||
| 80% | 47.23 | 31.87 | 1505 | 4039 | 2.79 | 8930 | 5.93 | |||
| 85% | 47.09 | 37.18 | 1751 | 4205 | 3.02 | 9701 | 5.54 | |||
| 90% | 46.93 | 42.58 | 1998 | 4340 | 3.22 | 10352 | 5.18 | |||
| 95% | 46.88 | 45.21 | 2119 | 4386 | 3.30 | 10631 | 5.02 | |||
| 100% | 46.88 | 45.35 | 2126 | 4381 | 3.28 | 10581 | 4.98 | |||
| Notes:Motor temperature is the motor surface temperature aftering running at 100% for 10 mins. (Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.) |
||||||||||
| Matching Table | |||||||
| Arm Set | Compatible Tube Size |
Motor | KV | Default ESC | Default Propeller |
Propeller Options | Custom ESC |
| 501-X | 25mm/30mm (25mm=30mm+ adapter) |
MN501-S | KV240 | ALPHA 60A 12S V1.2 | MF1503 | P15*5, FA15.2*5 | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | MF2009 | P20*6, FA20.2*6.6 | ALPHA 60A 12S V1.2, AIR 40A |
|||
| KV360 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 505-X | MN505-S | KV320 | ALPHA 60A 6S | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV380 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 601-X | MN601-S | KV170 | ALPHA 60A 12S V1.2 | MF2009 | P20*6, FA20.2*6.6 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | P20*6, FA20.2*6.6 | |||||
| 605-X | MN605-S | KV170 | ALPHA 60A 12S V1.2 | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | ||||||
| 701-X | MN701-S | KV135 | ALPHA 80A 12S Round |
MF2614 | P24*7.2-10mm Hole, G24*7.8, FA24.2*7.9 |
/ | |
| 705-X | MN705-S | KV125 | ALPHA 80A 12S Round |
MF2614 | G26*8.5, FA26.2*8.5 | / | |
| U8Ⅱ-X U8 Lite-X XU8-X |
U8Ⅱ U8 Lite XU8 |
KV85 | ALPHA 60A 12S V1.2 | MF2815 | G28*9.2, FA28.2*9.2 | FLAME 60A 12S | |
| KV100 | |||||||
| KV150 | ALPHA 60A 6S | ||||||
| KV190 | |||||||
| 6007Ⅱ-X | 25mm/28mm | 6007Ⅱ | KV160 | ALPHA 60A 12S V1.2 | MF2211 | FA22.2*7.2, NS22*6.6, P22*6.6 |
FLAME 60A 12S |
| KV320 | ALPHA 60A 6S | ||||||
| P60-X | 25mm/30mm (25mm=30mm+ adapter) |
P60 | KV170 | FLAME 60A 12S | MF2211 | P22*6.6, G22*7.2 | / |
| P80-X | 30mm/35mm or 40mm (Notify us your tube size) |
P80 | KV100/KV120 | ALPHA 80A 12S | MF3016 | P30*10, G30*10.5 | FLAME 80A 12S, FLAME 100A 14S |
| X-501 | 25mm/30mm (25mm=30mm+ adapter) |
MN501-S | KV240 | ALPHA 60A 12S V1.2 | P15*5 | / | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | P20*6 | / | ALPHA 60A 6S, AIR 40A |
|||
| KV360 | P18*6.1 | / | |||||
| X-505 | MN505-S | KV320 | ALPHA 60A 6S | P22*6.6 | / | FLAME 60A 12S | |
| KV380 | P18*6.1 | / | |||||
| X-601 | MN601-S | KV170 | ALPHA 60A 12S V1.2 | P20*6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-605 | MN605-S | KV170 | ALPHA 60A 12S V1.2 | P22*6.6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-U8Ⅱ X-U8 Lite |
U8Ⅱ U8 Lite |
KV85 | ALPHA 60A 12S V1.2 | G28*9.2 | / | FLAME 60A 12S | |
| KV100 | / | ||||||
| KV150 | ALPHA 60A 6S | / | |||||
| KV190 | / | ||||||
| X-701 | 30mm/35mm (30mm=35mm+ adapter) |
MN701-S | KV135 | ALPHA 80A 12S Round |
P24*7.2 -10mmHole |
G24*7.8 | / |
| X-705 | MN705-S | KV125 | ALPHA 80A 12S Round |
G26*8.5 | / | / | |
| * NOTE : order qty should be an EVEN number. | |||||||