Filter
Complete Fixed-Wing Motor & ESC Kits – Available Exclusively at T-MOTOR
Please note: This store does not sell fixed-wing drone motors separately. The motors are only sold as part of a complete motor and ESC propulsion system kit. We are providing a complete, ready-to-use solution here.
→ Browse T-MOTOR Fixed-Wing Propulsion Kits
8 Products
T-MOTOR AT4130 Fixed-Wing UAV Propulsion System Kit – 12–15 kg Takeoff Weight, Equivalent to 20CC Gasoline Engine
$229.98T-MOTOR AT8030 Fixed-Wing UAV Propulsion System Kit – 45–50 kg Takeoff Weight, Equivalent to 85CC Gasoline Engine
$988.00T-MOTOR AT8025 Fixed-Wing UAV Propulsion System Kit – 40 kg Takeoff Weight, Equivalent to 70CC Gasoline Engine
$918.00T-MOTOR AT7224 Fixed-Wing UAV Propulsion System Kit – 30–35 kg Takeoff Weight, Equivalent to 40CC Gasoline Engine
$338.99T-MOTOR AT7215 Fixed-Wing UAV Propulsion System Kit – 25 kg Takeoff Weight, Equivalent to 30-40CC Gasoline Engine
$328.99T-MOTOR AT5330 Fixed-Wing UAV Propulsion System Kit – 22–24kg Takeoff Weight, Equivalent to 35CC Gasoline Engine
$288.99
Sorry, there are no products in this collection.