Jan 14,2026 by T-Motor
The 10th Shenzhen International Drone Exhibition 2025 | T-MOTOR Showcase
On May 23, 2025, the 10th Shenzhen International Drone Exhibition officially opened. Against the backdrop of rapidly advancing drone technology, this industry event brought together top global technologies and innovative achievements. T-MOTOR, leveraging years of technological expertise and continuous innovation, showcased several industry-leading drone propulsion systems at the exhibition, demonstrating its core strengths in the field.

1. A-Series Modular Propulsion System
● Modular propulsion system for convenience and ease of use
● Upgraded heat dissipation channels, reducing temperature rise by approximately 25%
● FOC electronic speed control
● Supports PWM and CAN communication protocols, online cloud box upgrade and debugging
● Added navigation light flashing and buzzer dual feedback for easier anomaly detection
● 34 environmental and load tests, life test exceeding 2000 hours
● IPX6 protection rating, allowing for easy cleaning
● The A-series products are modular propulsion systems developed for multi-rotor drones. Currently, this series includes multiple models (including single-axis and coaxial), with a maximum thrust range of 3.5~105kg per arm, and supports 6~28S voltage.





2. VL Series VTOL Propulsion System
● Optimized electromagnetic and structural design for improved overload capacity and heat dissipation
● Diverse models for versatile applications: Energy-efficient and reliable electronic adaptive fixed-pitch technology (tested with airflow from 8 angles and a maximum wind speed of 40 m/s)
● Optional temperature sensor for direct connection to the flight controller, ensuring safer temperature monitoring
● Dust filter added to the stator and rotor
● Added temperature sensor for temperature feedback support

3. VL Series Vertical Takeoff and Landing ESC
● Dual throttle redundant control, CAN + PWM isolated design to enhance system anti-interference capabilities
● Supports multiple CAN protocols, including DroneCAN and CubeCAN®, for easy integration
● Multiple hardware and software protection mechanisms, real-time information feedback and monitoring provide safety assurance for flight
● Large-capacity hard drive logging, providing a clear overview of power information

4. MF VP Series Folding Carbon Fiber Propellers
● A single propeller blade allows for aerodynamic performance adjustment at multiple pitches, achieving precise positioning of different pitches through a positioning block structure design.
● Different flight weights and flight conditions can be matched with different motors to achieve the appropriate pitch combination, allowing for differentiated adjustment of flight performance and improved efficiency.
● The new propeller clamp design allows for the replacement of different pitch positioning blocks within 10 seconds, supporting the entire series of MF polymer folding propellers.
● Supports customized fixed-pitch versions for scenarios that don't require frequent pitch changes. Batch shipments do not require new mold opening, significantly reducing customization costs.
● Suitable for multi-rotor and VTOL applications, with performance adjustments available on-site for immediate flight.
● Accepts custom services for special pitches and propeller diameters to meet a wider range of application needs.

5. VZ Series Carbon Fiber Propellers
● Designed for VTOL fixed-wing aircraft, providing greater thrust and more stable flight.
● T700 carbon fiber material for higher propeller strength and durability.
● Features a thickened airfoil for enhanced safety and reliability.
● Sufficient thrust redundancy at high altitudes.
● The VZ series carbon fiber propellers are new products designed for mainstream VTOL fixed-wing aircraft rotor propulsion systems. This series is based on the experience gained from the V series products in the market, optimized and improved. It currently includes 11 models covering thrust levels for 7-100kg VTOL aircraft.

6. AUZ Series Fixed-Wing Carbon Fiber Propellers
● Optimized airfoil and propeller design for fixed-wing cruising conditions
● Improved cruising efficiency
● Enhanced design for higher strength and durability
● High thrust design for wider applicability
● The AUZ series carbon fiber propellers are designed for fixed-wing drones or VTOL (Vertical Take-Off and Landing) composite wing drones, specifically optimized for drone cruising conditions. The airfoil design provides high thrust and efficiency. Currently includes 8 models, covering pure fixed-wing or VTOL fixed-wing aircraft with takeoff weights of 12-35kg.

7. AUFZ Series Fixed-Wing Folding Carbon Fiber Propellers
● Folding design for portable storage;
● Optimized propeller and airfoil design for cruising conditions, resulting in higher efficiency;
● Optimized propeller design reduces flight drag;
● Higher thrust and lighter weight.
● The folding carbon fiber propeller is a new series designed for fixed-wing cruising propulsion systems. The product incorporates a folding design, retaining the performance of the AUZ series while also offering convenient folding and storage. This series currently includes 9 models, covering pure fixed-wing or VTOL fixed-wing aircraft with takeoff weights of 12-35kg.

8. S Series Propulsion System
● High-power, heavy-load propulsion system
● 400V voltage platform, high power density, low speed and high torque, perfectly matched with large-sized propellers, meeting the 100-300kg thrust level, contributing to the development of the low-altitude economy.