Jan 15,2026 by T-Motor
Dubai Airshow 2025: T-MOTOR Showcases UAV Propulsion Systems
On November 17, 2025, the Dubai Airshow 2025 grandly opened in Dubai, United Arab Emirates. This year's event reached unprecedented scale, gathering over 1,500 industry-leading companies from 95 countries and regions and attracting more than 100,000 professional attendees. As a pioneer in drone propulsion systems, T-MOTOR showcased multiple power products including models S150, VL5009, and AT7224. With its cutting-edge propulsion solutions, the company emerged as one of the exhibition's standout attractions.

1. S150 High-Power Heavy-Load Drive System
- S150 motor delivers maximum power 42kW, supports 400V high-voltage supply, weighing only 9.1kg
- Single motor achieves maximum pulling force of 165kg, with sustained pulling force exceeding 90kg
- Features breakthrough thermal design, increasing heat dissipation area by 3-4 times compared to traditional solutions
- High-strength bearing design increases axial load capacity by approximately 2.5 times

2. VL5009 Vertical Takeoff & Landing (VTOL) Propulsion System
- VL5009 Motor + V60A ESC + DZ17 Carbon Fiber Propeller
- Specifically designed for 12–15kg VTOL fixed-wing aircraft, delivering robust power with rapid vertical climb response & high stability
- Widely used in industrial inspection, surveying, and mapping applications


3. AT7224 Fixed-Wing Propulsion System
- AT7224 Motor + AT195A ESC + AUZ22*16 Carbon Fiber Propeller
- AT Series power systems cover propulsion for eVTOL and fixed-wing aircraft
- Motor weighs only 780g with maximum thrust up to 14kg
- Suitable for fixed-wing aircraft with wingspans of 1.8–2.2m and VTOL fixed-wing drones with takeoff weights up to 35kg

The on-site exhibited multirotor drone propulsion systems, VTOL fixed-wing propulsion systems, and FPV propulsion systems also drew significant attention from professional visitors, who lingered to inquire about their outstanding performance and broad application compatibility.