by T-Motor

Drone Motor Size Chart & Selection Guide for UAVs

1. Introduction

Drone motors are the core component affecting flight performance, directly determining speed, endurance, payload, and flight stability. Different types of drones—FPV racing drones, aerial photography drones, and industrial multirotors—have very different requirements for motor thrust and efficiency.

This guide uses common T‑Motor models as examples, combining KV values, propeller sizes, and thrust ranges to provide detailed motor selection references and kit recommendations, helping you quickly find the most suitable UAV Propulsion Systems for your drone..

Drone Motor Size Chart & Selection Guide for UAVs

2. Drone Motor Size Chart

The table below summarizes typical motor size categories, KV ratings, propeller ranges, and thrust capabilities across FPV, aerial photography, and industrial UAV applications.

Motor Model (KV) Typical KV Recommended Propeller Size (inches) Thrust Range (g per motor) Suitable Drone Type Typical Applications
MN1018 KV72 KV72 ~29–30″ ~30,000 g+ Large Industrial Multirotor Heavy-lift / Industrial Platforms
V13L KV65 KV65 ~32–36″ ~55,000 g+ Extra-Large UAV Specialized Industrial / Long Endurance
U12II KV120 KV120 ~28–32″ ~20,000 g+ Medium-Large Multirotor Industrial Aerial Photography / VTOL
U8 Lite L KV110 KV110 ~28–30″ ~11,000 g Medium-Large Multirotor Professional Aerial Photography / Industrial Tasks
U10II KV100 KV100 ~28–30″ ~10,600 g Medium-Large Multirotor Aerial Photography / Payload Inspection
MN801‑S KV120 KV120 ~26–30″ ~16,000–21,000 g VTOL / Heavy-lift Industrial Aerial Photography / Monitoring
MN501‑S KV240 KV240 ~18–22″ ~4,000–8,000 g Medium Aerial Photography / Multirotor Commercial Aerial Photography / Mid-range Payload
MN4116 KV340 KV340 ~15–18″ ~2,500–5,000 g Medium Aerial Photography Standard Aerial Photography Platforms
VL6013 KV210 KV210 ~20–24″ ~8,000–12,000 g VTOL / Multirotor Commercial Heavy-lift VTOL
F40 Pro V 2306.8 ~1950 KV ~5″ 800–1,500 g Racing / FPV Quad PV Aerial Photography / Racing

How to Use This Motor Size Chart

This chart should be read as a system-level reference, not as a simple motor-only comparison.

  • KV value alone does not define performance. Propeller size, battery voltage, and total aircraft weight must be considered together.
  • Thrust range is more important than peak power. Stable flight and efficiency depend on operating motors within their optimal thrust window.
  • Industrial UAVs favor low KV, large propellers for efficiency and endurance, while FPV drones use high KV motors and small propellers for responsiveness.

For commercial and industrial use, validated propulsion kits reduce system risk by ensuring motors, ESCs, and propellers operate within tested limits.

3. Motor Selection Guide

3.1 Lightweight & FPV Racing Drones

FPV racing and freestyle drones prioritize agility, fast throttle response, and lightweight construction.

  • High KV (>1500 KV) → Use small propellers (3–5″) for agile and responsive flight.
  • Recommended Kit Examples:

F40 Pro V 2306.8 Kit with 5″ propellers, 4S battery delivers ~1.2kg thrust per motor, ideal for 5″ FPV racing drones for agile performance.

F2203.5 Kit with 3″ propellers, suitable for micro FPV drones. Explore compatible Multirotor UAV Propulsion Systems to ensure your setup delivers agile performance.

  • Selection Tips: Ensure battery voltage matches motor KV to avoid overheating or insufficient thrust.

3.2 Medium Aerial Photography Drones

Aerial photography platforms prioritize flight stability, efficiency, and low vibration rather than raw acceleration.

  • Medium KV (200–400 KV) → Propeller diameter 12–18″, thrust 2.5–8 kg, suitable for drones weighing 500–1500g.
  • Recommended Kit Examples:

MN501‑S Kit with 18″ propellers, supports 2.5–4 kg payload, ideal for commercial aerial photography or mapping.Check out Industrial UAV Kits for matched motor and propeller combinations.

MN4116 Kit with 15–16″ propellers, suitable for stable aerial photography or inspection drones.

  • Selection Tips: Avoid overly high KV to prevent high current consumption and reduced flight time; pair with compatible ESCs and batteries.

3.3 Heavy-lift & Industrial Drones

Industrial multirotors and VTOL platforms require maximum efficiency, reliability, and continuous thrust capability.

  • Low KV (<150 KV) → Use large propellers (28–36″), single motor thrust ≥10kg.
  • Recommended Kit Examples:

U12II Kit with 32″ propellers, supports ~15kg payload, suitable for agricultural spraying or industrial inspections.

U10II / U8 Lite Kits, ideal for professional aerial photography, heavy-lift multirotors, and long-endurance industrial drones.

  • Selection Tips: Low KV, large propeller motors provide efficiency and stability. Always pair with high-capacity batteries and high-current ESCs.

Motor & Propeller Matching Principles

4. Motor & Propeller Matching Principles

4.1 KV vs Propeller Size

  • High KV → small propellers, high RPM → agile flight
  • Low KV → large propellers, low RPM → high efficiency, high thrust

Matching KV to propeller size is essential to avoid overheating, inefficiency, or ESC failure.

4.2 Thrust Calculation

  • Total thrust ≥ Drone takeoff weight × 2
  • Example: 2kg quad → each motor needs ≥1kg thrust

4.3 attery Matching

  • High KV motors: 3S–4S battery
  • Low KV motors: 6S–12S battery
  • Always ensure battery voltage and current ratings remain within ESC limits.

5. Common Issues & Maintenance

  • Motor overheating: Propeller too large or excessive payload
  • Vibrations: Bearing wear or unbalanced propellers
  • Efficiency drop: KV and propeller mismatch, causing high current draw

Maintenance Tips

  • Regularly inspect motor bearings, mounting screws, and propeller balance
  • Keep motors clean and free from dust or debris
  • Use complete propulsion kits to minimize compatibility risks and maintenance costs. Learn more in our guide on UAV Propulsion System: How to Match Motors, ESCs & Propellers for tips on selecting compatible motors, ESCs, and propellers.

Final Notes

This Drone Motor Size Guide is designed to help users understand how motor size, KV rating, propeller choice, and system design interact. For professional and industrial UAV applications, selecting validated propulsion kits significantly reduces integration risk while improving reliability and performance.

Explore more UAV Propulsion Systems to match your drone type and application.