by shop.tmotor

Drone Motor Analysis: Brushless Motors vs. Brushed Motors

As the core component enabling takeoff, hovering, and maneuvering, the drone motor choice directly determines flight time, payload capacity, and overall system reliability. The central debate in drone motor technology is the comparison between brushless and brushed motors.Explore all our UAV propulsion products and kits on T-MOTOR’s official store to find the right solution for your drone.

1: Motors – The "Heart" of the Drone

Motors convert electrical energy into mechanical energy, driving the propellers to generate lift and thrust, allowing UAVs and multirotor drones to fly freely and perform complex maneuvers such as hovering, ascending, descending, and multi-directional movement. Among the many components of a drone, the motor is undoubtedly one of its core components, and its performance directly affects the drone's flight performance.

drone motor

 

2: Brushed DC Motors: A Low-Cost Entry-Level Option

Brushed motors are considered "veterans" in the motor field. Thanks to their simple structure and affordable price, they still hold a place in some low-performance devices and are primarily used in entry-level scenarios in the drone industry.

2.1: Structure and Principle

A brushed motor consists of fixed magnetic poles, a rotating coil, a commutator, and brushes. When the coil is energized, it generates a rotating magnetic field. The brushes and commutator make mechanical contact to switch the current direction, allowing the coil to rotate continuously.

2.2: Advantages of Brushed Motors in Drones

  • Affordable price: Low manufacturing cost, making them the first choice for entry-level devices;
  • Simple structure and control: No complex supporting equipment is required, the control circuit design is simple, and maintenance is convenient.

2.3: Disadvantages of Brushed Motors in Drones

  • High mechanical friction, low efficiency, and high heat generation;
  • Brushes are prone to wear, resulting in a short lifespan;
  • Limited by structure and heat generation, lacking sufficient power for demanding applications.

Typical scenarios: Primarily suitable for low-budget, low-performance models, such as miniature toy drones and entry-level training drones for beginners.

Brushless DC Motors (BLDC Motors): The Efficient and Mainstream Choice

3: Brushless DC Motors (BLDC Motors): The Efficient and Mainstream Choice

Brushless DC motors (commonly referred to as BLDC motors) replace mechanical commutation with electronic commutation and are widely used as drone motors in modern UAV systems, completely solving many of the problems associated with brushed motors. They have now become the "standard configuration" for mid-to-high-end drones and are the preferred choice for professional drone builders.

3.1: Structure and Principle

Brushless DC motors (commonly referred to as BLDC motors) replace mechanical commutation with electronic commutation. The stator consists of multiple sets of coils, while the rotor uses permanent magnets. The ESC (Electronic Speed Controller) converts DC power into three-phase AC power, enabling precise electronic commutation and efficient operation within a complete UAV propulsion system, including BLDC drone motors and ESC matching.

3.2: Advantages of Brushless Motors for Drones

  • Extremely high efficiency: Modern brushless DC (BLDC) UAV motors can achieve energy conversion efficiencies above 90%, maximizing battery utilization and significantly extending drone flight time;
  • Long lifespan: There is no brush wear problem, and the motor life mainly depends on the durability of the bearings. They can generally operate continuously for tens of thousands of hours, far exceeding brushed motors, and require virtually no maintenance;
  • Abundant power: Can output greater torque and speed, suitable for heavy-duty and high-performance models;
  • Precise control: Coupled with advanced ESCs and flight control systems, it can achieve wide-range speed control and extremely fast dynamic response, meeting the needs of high-precision drone flight.

3.3: Disadvantages of Brushless Motors for Drones

  • Requires a matching ESC and flight control system, resulting in higher costs compared to brushed motors;
  • To achieve optimal performance, high-quality batteries with high discharge capabilities are required.

Typical scenarios: Covers most high-performance drone applications, such as consumer multi-rotor drones, FPV racing drones, agricultural plant protection drones, and racing drones.

4: Brushless vs. Brushed Motors: Which one should you choose?

In short: Choose brushless (BLDC) motors for performance, and brushed motors for low-cost entry-level use. You can make your decision based on your specific needs:

4.1: When to prioritize brushless motors

If your needs include aerial photography, racing, crop spraying, or you prioritize long flight time, high reliability, and low maintenance costs, then a brushless motor is the only choice. The reasons are simple:

  • High energy conversion efficiency: With the same battery capacity, drones driven by brushless motors can have 30%-50% longer flight times than those driven by brushed motors;
  • Long lifespan and maintenance-free: You basically don't have to worry about motor wear and tear, reducing long-term maintenance costs;
  • High power density: Brushless motors offer a superior power-to-weight ratio, delivering higher thrust with lower overall system weight, brushless motors are more powerful, which is crucial for the maneuverability and payload capacity of drones. To understand how to optimally match motors, ESCs, and propellers for your UAV, see our UAV Propulsion System: Motor, ESC & Propeller Matching Guide

4.2: When brushed motors are sufficient

If you're just buying a toy drone for your child, or as a beginner practicing basic flight operations (not pursuing high performance), a brushed motor is sufficient. Its low cost allows you to experience the fun of flying on a smaller budget, and even if you accidentally damage it, the replacement cost is very low.

It's important to emphasize: In the high-performance drone application field, brushless motors have become the absolute mainstream. Today, the entire drone accessories market and player community revolve around the brushless motor + ESC + battery ecosystem. To truly master drones, understanding brushless motor configurations is key.

5: Choosing Motors Based on Application Scenarios: Optimal Solutions for Different Drones

Selecting motors specifically for different scenarios allows drones to perform at their best. Here are the optimal solutions for three common scenarios:

5.1: Consumer Aerial Photography Drones

Core requirements: Quiet flight, long flight time, high reliability;

Common solution: Customized low-KV brushless DC (BLDC) drone motor optimized for stable torque, paired with large-diameter propellers and a high-efficiency ESC to balance endurance and flight stability.

5.2: Racing Drones

Core requirements: Extreme acceleration, agile maneuvers, fast response;

Common solution: High-KV brushless drone motors paired with lightweight carbon fiber propellers sacrificing some flight time for ultimate speed and maneuverability, achieving the thrill of aerial "drifting".

5.3: Agricultural Plant Protection Drones

Core requirements: High payload capacity, strong wind resistance, long hovering time for spraying;

Common solution: High-torque brushless motor (low KV value) + large diameter propeller + multi-rotor stable platform, ensuring payload capacity while improving flight stability.For an integrated solution, check out the P-Series Agricultural Integrated Propulsion Kits designed specifically for crop spraying drones.

6: Summary

In fact, there is no absolute good or bad between brushless and brushed motors, only whether they are suitable or not. Beginners don't need to worry about complex parameters at first; just remember the core logic: choose brushed motors for toys or practice drones, and brushless (BLDC) motors for aerial photography, racing, and agricultural drones. Understanding motor and ESC matching is essential when building a reliable UAV propulsion system.