by shop.tmotor

P60-X & P80-X Integrated Propulsion Systems for Agricultural UAVs

Introduction

Agricultural UAVs have become essential tools in modern precision farming, supporting applications such as crop spraying, plant protection, fertilizer distribution, and field monitoring. Selecting a reliable agricultural UAV propulsion system is critical for achieving stable flight performance, efficient power delivery, and long-term operational reliability.

Compared with general-purpose multirotor drones, agricultural UAVs operate in more demanding environments, including low-altitude flight, continuously changing payload conditions, and exposure to dust, moisture, and agricultural chemicals. Under these conditions, agricultural drone propulsion systems must provide precise motor control, consistent power output, and reliable operation throughout each spraying mission.

To meet these requirements, T-MOTOR developed the P60-X and P80-X integrated propulsion systems for agricultural UAV platforms. By combining motor, ESC, propeller, and arm components into a pre-matched solution, these systems simplify installation, reduce wiring complexity, and deliver reliable propulsion performance for crop spraying and smart farming applications.

agricultural UAV propulsion system

Why Agricultural UAV Propulsion Systems Matter for Drone Performance

During agricultural spraying missions, UAVs experience constantly changing flight loads as liquid or granular payloads are released. These variations require an agricultural UAV propulsion system with precise motor response, stable ESC control, and efficient power management to maintain consistent flight performance throughout the mission.

A well-matched propulsion system contributes to:

  • Stable low-altitude hovering performance
  • Smooth throttle response during payload variation
  • Consistent power delivery across mission cycles
  • Improved thermal management under continuous operation
  • Reduced system integration complexity

Integrated propulsion systems further enhance reliability by combining motor, ESC, and propeller components into a unified architecture, reducing wiring complexity and minimizing potential points of failure.

T-MOTOR P60-X Integrated Propulsion System for Medium-Load Agricultural UAVs

P60-X Agricultural UAV Propulsion System

1. Application Overview

The T-MOTOR P60-X integrated propulsion system is designed for medium-load agricultural UAV platforms requiring efficient power delivery, stable flight control, and simplified system integration. It provides a reliable propulsion solution for crop spraying drones, orchard plant protection UAVs, and other agricultural drone platforms.

Typical application scenarios include:

  • Precision crop spraying
  • Orchard plant protection
  • Fertilizer distribution in medium-scale farmland

2. System Configuration

Item Specification
Motor Model E60-SKV170
ESC Recommendation FLAME 60A 12S
Propeller Recommendation MF2211
Rated Voltage(Lipo) 6-12S
Configuration 24N28P
Shaft Diameter 6mm
Arm Compatibility 25mm / 30mm
Peak Current(180s) 38A
Max Power (180S) 1800W
Idle Current(24V) 1.2A
Arm Size 130 × 86.2 × 78.5 mm
Boom weight (incl. wire) 570 g
Exposed wire length 600 mm

Key Features:

  • High-performance agricultural UAV propulsion system designed for spraying applications
  • FOC ESC technology enables smooth and stable motor control with high efficiency
  • Optimized for balanced performance and responsive throttle control under medium-load conditions
  • High-efficiency folding propeller enhances aerodynamic efficiency and flight stability
  • Integrated motor-ESC-propeller design improves installation efficiency and system reliability
  • Built for reliable operation in agricultural environments including dust, moisture, and field exposure
  • Plug-and-play architecture supports fast deployment and simplified maintenance

T-MOTOR P80-X Heavy-Duty Propulsion System for Agricultural Drones

P80-X Agricultural UAV Propulsion System

1. Application Overview

The T-MOTOR P80-X heavy-duty propulsion system is developed for agricultural drones requiring higher thrust capability, structural strength, and reliable operation under demanding field conditions. Designed for large-scale crop spraying and high-payload farming applications, the P80-X delivers consistent propulsion performance during extended missions.

Typical application scenarios include:

  • Large-area crop spraying
  • High-volume liquid distribution
  • Extended agricultural operations

2. System Configuration

Item Specification
Motor Model P80-X (KV100 / KV120)
ESC Recommendation Alpha 80A HV ESC
Propeller Recommendation MF3016
Rated Voltage(Lipo) 12S 
Arm Compatibility 30mm / 35mm / 40mm
Configuration 36N42P
Shaft Diameter 15mm
Peak Current(180s) 60A (KV100) / 70A (KV120)
Max Power (180s) 2200W (KV100) / 2800W (KV120)
Exposed wire length 600mm

Key Features:

  • Heavy-duty propulsion system designed for high-demand agricultural UAV applications
  • High-torque motor architecture supports stable operation under heavy-load flight conditions
  • FOC ESC technology ensures precise, efficient, and smooth motor control
  • Large-diameter folding propeller improves thrust efficiency and aerodynamic performance
  • Integrated propulsion system enhances structural stability and reduces system complexity
  • Optimized for continuous operation in demanding agricultural environments and long-duration missions
  • Designed to support multi-rotor redundancy configurations for industrial UAV platforms

Key Factors When Selecting Agricultural UAV Propulsion Systems

1. Application-Oriented System Selection

Propulsion systems should be selected according to UAV platform architecture, mission requirements, and operational environments rather than relying on a single performance parameter.

2. Propeller and Aerodynamic Efficiency

Large-diameter propeller configurations help improve hovering efficiency, low-altitude stability, and airflow performance during agricultural spraying operations.

3. ESC Control and Power Delivery

Advanced FOC ESC technology contributes to smoother throttle response, stable motor control, and improved operational consistency under dynamic payload conditions.

4. System-Level Integration

Integrated propulsion systems simplify installation, reduce wiring complexity, and improve overall system consistency across agricultural UAV platforms.

5. Motor, ESC, and Propeller Matching

Proper matching between the motor, ESC, and propeller is essential for maximizing efficiency and ensuring stable performance. A well-designed UAV propulsion system balances thrust output, power consumption, and flight requirements for agricultural missions.

Recommended Agricultural UAV Propulsion Systems

The T-MOTOR P60-X and P80-X integrated propulsion systems are designed for agricultural UAV applications, delivering stable performance, simplified integration, and reliable operation in demanding farming environments.

Conclusion

As agricultural UAV applications continue to evolve, selecting the right agricultural UAV propulsion system has become essential for improving flight stability, spraying efficiency, and long-term operational reliability.

The P60-X integrated propulsion system is designed for agricultural UAV platforms requiring balanced efficiency and stable operational performance. The P80-X system is designed for higher-demand agricultural applications requiring enhanced structural capability and robust system operation.

By selecting the appropriate propulsion architecture, UAV manufacturers and operators can improve operational consistency, system reliability, and overall mission efficiency in agricultural environments.